目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 231 - Rod ends with integral self-aligning roller bearing (ISO 12240-4; Durbal BRF), steel, zinc plated blue, right hand thread
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.900 Angle joints / Fork heads / Articulated joints
03.200.900.20 Rod Ends
BN 231, BN 233 Rod ends with integral self-aligning roller bearing
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_900/03_200_900_20/bn_231_233/bn_231_asmtab.prj},{NB=BN 231 1081896 rod end 140},{CNSORDERNO=1081896},{BNARTNR=1081896},{BNNORM1=ISO 12240-4},{BNNORM2=Durbal BRF},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=verzinkt-blau},{REIHE=K},{KONST=Integrale Konstruktion},{DX=14},{D=29},{D1=17.0},{B=19},{C=13.50},{DK=25.4},{RS=0.3},{R1S=0.3},{ALFA=0.0},{ALFA1=6.0},{G=M14},{P=2.000},{NDM=14.000},{KDMA=11.546},{KDMI=11.835},{C1=13.50},{D2=36},{L7=18},{H=60},{L1=20},{L2=80},{H1=57},{L3=25},{L4=77},{L5=8.0},{D3=20.0},{W=22},{D4=25},{H2=0},{L6=0},{D5=0},{D6=0.000},{L8=15.000},{VERS=2},{PPATH=bn_231_asmtpl.prj},{DZ=1025},{TD=5600},{TS=2000},{CODE=BRF 14-00-501}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
REIHE
Dimension row
ⁿ/ₐ
KONST
Engineering
ⁿ/ₐ
DX
Bore diameter of inner ring
[mm]
D1
Face surface diameter
[mm]
B
Width of inner ring
[mm]
RS
Minimum single edge distance at inner ring
[mm min.]
G
Thread diameter
ⁿ/ₐ
C1
max.
ⁿ/ₐ
D2
Outside diameter of swivel head eye
[mm]
L1
Thread length
[mm]
H1
Medium length of rod end
[mm]
L3
Thread length
[mm]
L5
Collar length at rod end pole
[mm]
D3
Diameter of swivel head pole
[mm]
W
[mm]
D4
Collar diameter at rod end pole
[mm]
DZ
Speed n max.
ⁿ/ₐ
TD
Dynamic load ratings
[N]
TS
Static load ratings
[N]
CODE
Code
ⁿ/ₐ
BN 231 1081845 rod end 6
1081845
ISO 12240-4
Durbal BRF
Steel
zinc plated blue
K
Integral construction
6
9.0
9
0.3
M6
6.75
20
10
30
12
5.0
10.0
11
13
1350
2800
700
BRF 06-00-501
BN 231 1081853 rod end 8
1081853
ISO 12240-4
Durbal BRF
Steel
zinc plated blue
K
Integral construction
8
10.5
12
0.3
M8
9.00
24
12
36
16
5.0
12.5
14
16
1300
4000
1000
BRF 08-00-501
BN 231 1081861 rod end 10
1081861
ISO 12240-4
Durbal BRF
Steel
zinc plated blue
K
Integral construction
10
12.0
14
0.3
M10
10.50
28
15
43
20
6.5
15.0
17
19
1225
4500
1500
BRF 10-00-501
BN 231 1081888 rod end 12
1081888
ISO 12240-4
Durbal BRF
Steel
zinc plated blue
K
Integral construction
12
14.5
16
0.3
M12
12.00
32
16
50
22
6.5
17.5
19
22
1125
5000
1800
BRF 12-00-501
BN 231 1081896 rod end 14
1081896
ISO 12240-4
Durbal BRF
Steel
zinc plated blue
K
Integral construction
14
17.0
19
0.3
M14
13.50
36
20
57
25
8.0
20.0
22
25
1025
5600
2000
BRF 14-00-501
BN 231 1081918 rod end 16
1081918
ISO 12240-4
Durbal BRF
Steel
zinc plated blue
K
Integral construction
16
19.0
21
0.3
M16
15.00
42
22
64
28
8.0
22.0
22
27
975
6300
2400
BRF 16-00-501
BN 231 1081926 rod end 18
1081926
ISO 12240-4
Durbal BRF
Steel
zinc plated blue
K
Integral construction
18
21.5
23
0.3
M18X1.5
16.50
46
24
71
32
10.0
25.0
27
31
900
7100
2900
BRF 18-00-501
BN 231 1081934 rod end 20
1081934
ISO 12240-4
Durbal BRF
Steel
zinc plated blue
K
Integral construction
20
24.5
25
0.3
M20X1.5
18.00
50
26
77
33
10.0
27.5
30
34
825
7900
3500
BRF 20-00-501
BN 231 1081942 rod end 22
1081942
ISO 12240-4
Durbal BRF
Steel
zinc plated blue
K
Integral construction
22
26.0
28
0.3
M22X1.5
20.00
54
26
84
37
12.0
30.0
32
38
725
9300
4000
BRF 22-00-501
BN 231 1081950 rod end 25
1081950
ISO 12240-4
Durbal BRF
Steel
zinc plated blue
K
Integral construction
25
29.5
31
0.3
M24X2
22.00
64
32
94
42
10.0
30.0
30
35
600
11030
5700
BRF 25-00-501
BN 231 1081969 rod end 30
1081969
ISO 12240-4
Durbal BRF
Steel
zinc plated blue
K
Integral construction
30
34.5
37
0.3
M30X2
25.00
70
35
110
51
15.0
40.0
41
50
450
14150
7500
BRF 30-00-501
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D