카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22262 - Cable glands
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.10 Cable glands without thread
BN 22262 Cable glands without thread, with reduced sealing insert for small cable ø
Powered by
CAD모델 선택
{bossard/03/03_100/03_100_100/03_100_100_10/bn_22262/k344_1xxx_zz.prj},{NB=3691128},{BNARTNR=3691128},{SW1=26},{SW2=24},{EK1=29.0},{H=42.5},{STGEW=15.1},{EF000116=9005},{EF000177=26},{EF000368=MIN},{PACK=100},{TEMPV=-20},{TEMPH=100},{CTN=39269097},{H1=4.800},{H2=12.200},{EF003712=1.5},{H3=7.000},{H4=13.500},{H5=1.000},{H6=1.850},{H7=2.150},{H8=3.000},{EF005466=5},{HH=13.000},{A1=23.200},{A2=20.000},{EF007839=20},{A3=16.000},{R=4.000},{CIRCLE=3.300},{CIRCLEH=8.090},{CIRCLED=0.380},{A4=27.000},{NOCUPEROU=1.0},{L=9.000},{PRICEQUANTITY=100},{PITCH=1.500},{QUANTITYMIN=100},{QUANTITYINT=100},{SLOT=16.625},{CUSTOMS_TARIFF_NUMBER1=39269097},{SWW=26.500},{ARTNRX=K344-1020-02},{DESCSHORT=PERFECT Fix Kabelverschraubung},{A=M20}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Size
[mm]
DI
Hole
[mm]
T
Thickness
[mm]
C
Clamping range
[mm]
SW1
Wrench size
[mm]
SW2
Wrench size
[mm]
EK1
Across corners
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATB
Fastening nut material
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
MATDA
Material sealing ring outer
ⁿ/ₐ
MATDI
Material sealing ring inner
ⁿ/ₐ
MATFD
Shaped sealing ring material
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade
ⁿ/ₐ
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
CTN
Customs number
ⁿ/ₐ
BNMAT
Werkstoff
ⁿ/ₐ
3691123
3691123
K344-1016-01
M16
16.1-16.3
1-4
3 - 10
24
20
26.5
38.5
11.0
PA6 V-2
PA6 GF30
RAL 7001 silbergrau
CR/NBR
TPE/TPS
NBR/PTFE
100
IP68 (5 bar / 30 min)
-20
100
39269097
3691124
3691124
K344-1016-00
M16
16.1-16.3
1-4
3 - 10
24
20
26.5
38.5
11.0
PA6 V-2
PA6 GF30
RAL 7035 lichtgrau
CR/NBR
TPE/TPS
NBR/PTFE
100
IP68 (5 bar / 30 min)
-20
100
39269097
3691125
3691125
K344-1016-02
M16
16.1-16.3
1-4
3 - 10
24
20
26.5
38.5
11.0
PA6 V-2
PA6 GF30
RAL 9005 tiefschwarz
CR/NBR
TPE/TPS
NBR/PTFE
100
IP68 (5 bar / 30 min)
-20
100
39269097
3691126
3691126
K344-1020-01
M20
20.1-20.4
1-4
5 - 13
26
24
29.0
42.5
15.1
PA6 V-2
PA6 GF30
RAL 7001 silbergrau
CR/NBR
TPE/TPS
NBR/PTFE
100
IP68 (5 bar / 30 min)
-20
100
39269097
3691127
3691127
K344-1020-00
M20
20.1-20.4
1-4
5 - 13
26
24
29.0
42.5
15.1
PA6 V-2
PA6 GF30
RAL 7035 lichtgrau
CR/NBR
TPE/TPS
NBR/PTFE
100
IP68 (5 bar / 30 min)
-20
100
39269097
3691128
3691128
K344-1020-02
M20
20.1-20.4
1-4
5 - 13
26
24
29.0
42.5
15.1
PA6 V-2
PA6 GF30
RAL 9005 tiefschwarz
CR/NBR
TPE/TPS
NBR/PTFE
100
IP68 (5 bar / 30 min)
-20
100
39269097
3691130
3691130
K344-1025-01
M25
25.1-25.4
1-2.5
8 - 17
32
29
36.0
48.0
24.4
PA6 V-2
PA6 GF30
RAL 7001 silbergrau
CR/NBR
TPE/TPS
NBR/PTFE
50
IP68 (5 bar / 30 min)
-20
100
39269097
3691129
3691129
K344-1025-00
M25
25.1-25.4
1-2.5
8 - 17
32
29
36.0
48.0
24.4
PA6 V-2
PA6 GF30
RAL 7035 lichtgrau
CR/NBR
TPE/TPS
NBR/PTFE
50
IP68 (5 bar / 30 min)
-20
100
39269097
3691131
3691131
K344-1025-02
M25
25.1-25.4
1-2.5
8 - 17
32
29
36.0
48.0
24.4
PA6 V-2
PA6 GF30
RAL 9005 tiefschwarz
CR/NBR
TPE/TPS
NBR/PTFE
50
IP68 (5 bar / 30 min)
-20
100
39269097
3691132
3691132
K344-1032-01
M32
32.1-32.4
1.4
12 - 21
42
36
46.0
58.5
45.9
PA6 V-2
PA6 GF30
RAL 7001 silbergrau
CR/NBR
TPE/TPS
NBR/PTFE
25
IP68 (5 bar / 30 min)
-20
100
39269097
3691133
3691133
K344-1032-00
M32
32.1-32.4
1.4
12 - 21
42
36
46.0
58.5
45.9
PA6 V-2
PA6 GF30
RAL 7035 lichtgrau
CR/NBR
TPE/TPS
NBR/PTFE
25
IP68 (5 bar / 30 min)
-20
100
39269097
3691134
3691134
K344-1032-02
M32
32.1-32.4
1.4
12 - 21
42
36
46.0
58.5
45.9
PA6 V-2
PA6 GF30
RAL 9005 tiefschwarz
CR/NBR
TPE/TPS
NBR/PTFE
25
IP68 (5 bar / 30 min)
-20
100
39269097
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D