您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22252 - Sealing rings multipleperforation
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.70 Accessories and single parts for cable glands
BN 22252 Sealing rings multipleperforation for cable glands with Pg thread
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_70/bn_22252/3xx_ug.prj},{NB=3691078},{BNARTNR=3691078},{H=7.0},{DA=20.4},{STGEW=2.3},{TEMPV=-30},{EF000015=20.4},{TEMPH=100},{EF000065=15.0},{CTN=40169300},{EF000125=7.0},{DI1=7.500},{DI2=10.000},{EF003708=25},{DI3=12.500},{EF008013=16.0},{DI4=15.000},{L1=6.000},{EF012185=1},{D=0.020},{C=4.000},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CUSTOMS_TARIFF_NUMBER1=39269097},{ARTNR=316 UG},{ARTNRX=316 UG},{DESCSHORT=UNIVERSAL-DICHTRING PG 16},{A1=16/25},{DESCLONG=Einzelteil zur Verwendung in Kombination mit anderen Komponenten, Zubehör Metrisch Kunststoff},{INTNO=4024092042904},{MANUID=316_UG},{DI=7.5x10x12.5x15},{MANUNAME=Jacob GmbH},{MANUTYPEDESC=UNIVERSAL-DICHTRING PG 16},{MATK=SBR/NBR}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A1
Size
[xx]
H
Height
[mm]
DA
Diameter outside
[mm]
DI
Diameter inside
[mm]
STGEW
Unit weight
[g]
MATK
Material sealing ring
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
CTN
Customs Tariff Number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3691071
3691071
309 UG
09/12
5.5
13.3
5x7,5x10
1.0
SBR/NBR
Black
100
-30
100
40169300
3691079
3691079
311 UG
11/16
6.0
16.5
7.5x10x12.5
1.5
SBR/NBR
Black
100
-30
100
40169300
3691077
3691077
313 UG
13/20
6.0
18.3
7.5x10x12.5
1.6
SBR/NBR
Black
100
-30
100
40169300
3691078
3691078
316 UG
16/25
7.0
20.4
7.5x10x12.5x15
2.3
SBR/NBR
Black
50
-30
100
40169300
3691072
3691072
321 UG
21/25
8.0
25.9
10x13x16x19
4.4
SBR/NBR
Black
50
-30
100
40169300
3691074
3691074
329 UG
29/32
9.5
34.7
18x21x24x27
9.6
SBR/NBR
Black
25
-30
100
40169300
3691075
3691075
336 UG
36/50
12.0
44.7
24x27x30x33
20.5
SBR/NBR
Black
10
-30
100
40169300
3691073
3691073
342 UG-30
42/50
14.0
51.7
30x33x36x39
22.5
SBR/NBR
Black
5
-30
100
40169300
3691076
3691076
348 UG-36
48/63
14.0
56.9
36x39x42x45
25.0
SBR/NBR
Black
5
-30
100
40169300
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D