目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22206 - Elbow cable glands 90°
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.30 Cable glands with Pg-, NPT- and pipe thread
BN 22206 Elbow cable glands 90° with Pg thread and pressure screw
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_30/bn_22206/winkel_kabelveschraubung_pg_21_1xx.prj},{NB=3692487},{BNARTNR=3692487},{L=6.5},{SW1=20},{EK=22.0},{H=30.5},{STGEW=47.1},{EF007839=13.5},{PACK=50},{TEMPV=-20},{TEMPH=100},{CTN=79070000},{VER=3},{DI=16.0},{EF001742=-20},{EF003712=1.5},{EF000368=6.5},{EF000177=20},{EF005466=6},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CUSTOMS_TARIFF_NUMBER1=79070000},{ARTNR=21.113},{ARTNRX=21.113},{DESCSHORT=Winkel},{A=Pg 13.5},{DESCLONG=Einsatz in Installationsverhältnissen mit engen Platzverhältnissen durch kompakte Baumaße, Kabelverschraubung Pg Zinkdruckguss},{C=6 - 13},{INTNO=4024092035692},{MANUID=21.113},{MANUNAME=Jacob GmbH},{MANUTYPEDESC=Winkel},{MATK=Zinkdruckguss},{EF001758=PG},{MATDS=Messing vernickelt}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Wrench size
[mm]
EK
Across corners
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATDS
Material Pressure screw
ⁿ/ₐ
MATDR
Material washers
ⁿ/ₐ
MATD
Material sealing ring
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP55
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
CTN
Customs number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3692485
3692485
21.109
Pg 9
4 - 10
6.0
15
16.6
25.0
26.9
Zinc die-cast
Brass, nickel-plated
Galvanized steel
SBR / NBR
NBR
100
IP55
-20
100
79070000
3692484
3692484
21.111
Pg 11
6 - 12
6.0
18
19.8
28.0
37.5
Zinc die-cast
Brass, nickel-plated
Galvanized steel
SBR / NBR
NBR
50
IP55
-20
100
79070000
3692487
3692487
21.113
Pg 13.5
6 - 13
6.5
20
22.0
30.5
47.1
Zinc die-cast
Brass, nickel-plated
Galvanized steel
SBR / NBR
NBR
50
IP55
-20
100
79070000
3692486
3692486
21.116
Pg 16
6 - 16
6.5
22
24.0
33.5
53.9
Zinc die-cast
Brass, nickel-plated
Galvanized steel
SBR / NBR
NBR
50
IP55
-20
100
79070000
3692489
3692489
21.121
Pg 21
9 - 20
6.8
28
31.2
38.8
74.1
Zinc die-cast
Brass, nickel-plated
Galvanized steel
SBR / NBR
NBR
25
IP55
-20
100
79070000
3692488
3692488
21.129
Pg 29
17 - 28
8.0
37
40.0
52.0
190.0
Zinc die-cast
Brass, nickel-plated
Galvanized steel
SBR / NBR
NBR
10
IP55
-20
100
79070000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D