目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22154 - EMC-cable glands
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.30 Cable glands with Pg-, NPT- and pipe thread
BN 22154 EMC-cable glands with Pg thread
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_30/bn_22154/perfect_pg_mess_50_0xx_emv.prj},{NB=3692893},{BNARTNR=3692893},{L=6.5},{SW1=24},{SW2=24},{EK=26.7},{H=31.5},{EF007839=16.0},{PACK=50},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{VER=5},{L1=8.500},{H1=11.900},{L2=15.000},{EF003712=1.5},{CH=0.200},{EF000368=6.5},{R=3.000},{EF000177=24},{L3=4.000},{EF005466=10.0},{R2=13.350},{L4=3.500},{NDM=22.500},{L5=25.500},{D=14.000},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CUSTOMS_TARIFF_NUMBER1=74199990},{ARTNR=50.016/EMV},{ARTNRX=50.016/EMV},{DESCSHORT=PERFECT-KV-MS-EMV PG 16},{A=Pg 16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Wrench size
[mm]
SW2
Wrench size
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATL
Slat insert material
ⁿ/ₐ
MATD
Material sealing ring
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP68
Protection grade
[EN 60529]
TEMPST
Temperature range
[°C]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
CTN
Customs number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3692896
3692896
50.007/EMV
Pg 7
3 - 6.5
5.0
14
14
24.0
10.8
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
74198090
3692891
3692891
50.009/EMV
Pg 9
4 - 8
6.0
17
17
29.0
18.4
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
74198090
3692892
3692892
50.011/EMV
Pg 11
5 - 10
6.0
20
20
29.5
26.7
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
100
IP68 (5 bar / 30 min)
-40
-20
100
74198090
3692898
3692898
50.013/EMV
Pg 13.5
6 - 12
6.5
22
22
31.5
30.7
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
74198090
3692893
3692893
50.016/EMV
Pg 16
10 - 14
6.5
24
24
31.5
32.5
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
50
IP68 (5 bar / 30 min)
-40
-20
100
74198090
3692894
3692894
50.021/EMV
Pg 21
13 - 18
7.0
30
30
34.0
52.8
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
25
IP68 (5 bar / 30 min)
-40
-20
100
74198090
3692890
3692890
50.029/EMV
Pg 29
18 - 25
8.0
40
40
39.0
110.8
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
25
IP68 (5 bar / 30 min)
-40
-20
100
74198090
3692897
3692897
50.036/EMV
Pg 36
24 - 32
9.0
50
50
45.0
158.3
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
10
IP68 (5 bar / 30 min)
-40
-20
100
74198090
3692899
3692899
50.042/EMV
Pg 42
30 - 38
10.0
57
57
49.0
228.8
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
-40
-20
100
74198090
3692895
3692895
50.048/EMV
Pg 48
34 - 44
10.0
64
64
52.0
302.9
Brass CuZn39Pb3, galvaniz...
PA6
CR / NBR
NBR
5
IP68 (5 bar / 30 min)
-40
-20
100
74198090
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D