目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22133 - Washers
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.70 Accessories and single parts for cable glands
BN 22133 Washers for metric series
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_70/bn_22133/dm3xx_z.prj},{NB=3692477},{BNARTNR=3692477},{H=0.8},{DA=18.0},{DI=13.5},{STGEW=0.6},{PACK=100},{CTN=73182900},{EF000015=18},{EF000065=13.5},{EF000125=0.8},{EF003708=20},{EF012185=1},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=100},{QUANTITYINT=100},{CUSTOMS_TARIFF_NUMBER1=39269097},{ARTNR=DM320/13.5},{ARTNRX=DM320/13.5},{DESCSHORT=Druckring},{A=M20},{DESCLONG=Einzelteil zur Verwendung in Kombination mit anderen Komponenten, Zubehör Metrisch Kunststoff},{INTNO=4024092135118},{MANUID=DM320/13.5},{MANUNAME=Jacob GmbH},{MANUTYPEDESC=Druckring},{MATK=Stahl,verzinkt},{EF000010=Other},{EF002169=Metal},{EF001257=Other},{EF012602=-},{CUSTOMS_TARIFF_COUNTRIES1=},{COO=DE},{ORDERUNIT=C62},{CONTENTUNIT=C62}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Size
[xx]
H
Height
[mm]
DA
Diameter outside
[mm]
DI
Diameter outside
[mm]
STGEW
Unit weight
[g]
MATK
Material washer
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
CTN
Customs Tariff Number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3692474
3692474
DM316/10.5
M16
0.8
14.0
10.5
0.4
Steel,zinc-plated
100
73182900
3692477
3692477
DM320/13.5
M20
0.8
18.0
13.5
0.6
Steel,zinc-plated
100
73182900
3692473
3692473
DM325/18.5
M25
0.8
23.0
18.5
0.7
Steel,zinc-plated
50
73182900
3692475
3692475
DM/332/25
M32
0.8
30.0
25.0
1.2
Steel,zinc-plated
25
73182900
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D