您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22115 - Blanking plugs for cable glands
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.70 Accessories and single parts for cable glands
BN 22115 Blanking plugs for cable glands for serie PERFECT
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_70/bn_22115/wj_d_vpa_x.prj},{NB=3692145},{BNARTNR=3692145},{A1=3},{L=8},{H=18.0},{DA=12.0},{DA1=10.0},{DA2=7},{STGEW=0.9},{PACK=50},{TEMPV=-40},{TEMPH=100},{D=1.000},{HOLE1=2.500},{NOCUPEROU=1.0},{HOLE2=4.000},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CUSTOMS_TARIFF_NUMBER1=39269097},{ARTNRX=WJ-D VPA 3},{DESCSHORT=PA-STOPFEN F.PERF.KV M 16},{DESCLONG=Einzelteil zur Verwendung in Kombination mit PERFECT Kabelverschraubung, RAL7035, Zubehör Metrisch Kunststoff},{INTNO=4024092157066},{MANUID=WJ-D_VPA_3},{MANUNAME=Jacob GmbH},{MANUTYPEDESC=PA-STOPFEN F.PERF.KV M 16},{MATK=PA6 GF30},{MATF=RAL 7035},{EF000010=Open},{EF000007=Light grey},{EF002169=Plastic},{EF000025=true},{EF005114=12},{CTN=39269097}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A1
Size
[xx]
L
Length
[mm]
H
Height
[mm]
DA
Diameter outside
[mm]
DA1
Diameter outside
[mm]
DA2
Diameter outside
[mm]
STGEW
Unit weight
[g]
MATK
Material blanking plug
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
CTN
Customs Tariff Number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3692143
3692143
WJ-D VPA 1
1
6
14.0
8.5
6.5
5
0.4
PA6 GF30
RAL 7035
50
-40
100
39269097
3692144
3692144
WJ-D VPA 2
2
7
16.0
10.0
8.0
6
0.5
PA6 GF30
RAL 7035
50
-40
100
39269097
3692145
3692145
WJ-D VPA 3
3
8
18.0
12.0
10.0
7
0.9
PA6 GF30
RAL 7035
50
-40
100
39269097
3692146
3692146
WJ-D VPA 4
4
9
20.0
14.0
12.0
9
1.4
PA6 GF30
RAL 7035
50
-40
100
39269097
3692147
3692147
WJ-D VPA 5
5
10
22.5
16.0
14.0
12
2.1
PA6 GF30
RAL 7035
50
-40
100
39269097
3692148
3692148
WJ-D VPA 6
6
12
26.5
20.0
18.0
16
3.2
PA6 GF30
RAL 7035
25
-40
100
39269097
3692149
3692149
WJ-D VPA 7
7
14
30.5
28.0
25.0
20
5.0
PA6 GF30
RAL 7035
10
-40
100
39269097
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D