目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 217 - Knurled nuts low type (DIN 467), zinc plated blue chromated
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 217 Knurled nuts low type
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_217/bn_217.prj},{NB=BN 217 1100033 knurled nut low type M5},{CNSORDERNO=1100033},{BNARTNR=1100033},{BNNORM1=DIN 467},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=verzinkt-blau},{CODE=GN.29621},{DESCRIPTION=DIN 467-M5},{DIM01=20},{DIM02=5},{DIM03=10},{DIM04=4.0},{DIM05=M5},{WEIGHT=10},{ND=5.000},{KDI=4.134}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
l2
[mm]
DIM05
d6H
ⁿ/ₐ
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 217 1100009 knurled nu...
1100009
DIN 467
Steel
zinc plated blue
12
3
6
2.5
M3
2
BN 217 1100025 knurled nu...
1100025
DIN 467
Steel
zinc plated blue
16
4
8
3.5
M4
5
BN 217 1100033 knurled nu...
1100033
DIN 467
Steel
zinc plated blue
20
5
10
4.0
M5
10
BN 217 1100041 knurled nu...
1100041
DIN 467
Steel
zinc plated blue
24
6
12
5.0
M6
18
BN 217 1100068 knurled nu...
1100068
DIN 467
Steel
zinc plated blue
30
8
16
6.0
M8
33
BN 217 1100076 knurled nu...
1100076
DIN 467
Steel
zinc plated blue
36
10
20
8.0
M10
63
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D