目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 21600 - Hexalobular (6 Lobe) socket flat countersunk head screws with CUT point, T-STAR plus, fully threaded (SPAX®), stainless steel A4, waxed
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 21600 Hexalobular (6 Lobe) socket flat countersunk head screws with CUT point T-STAR plus, fully threaded
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_21600/15887.prj},{NB=3741802(350)},{BNARTNR=3741802},{DURCHMESSER=10},{KOPFDURCHMESSER=18.6},{LAENGE=280},{MPA=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/UE_LOGO_01.JPG},{SKH=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/SKH_013_LOGO_01.JPG},{EUROPAEISCH_TECHNISCHE_BEWERTUNG=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/CE_13_DOP1_LOGO_01.JPG},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
DURCHMESSER
Zylinderkopf
[mm]
ANTRIEB
Antrieb
ⁿ/ₐ
KOPFDURCHMESSER
Kopfdurchmesser
[mm]
LAENGE
Länge
[mm]
KOPFFORM
Kopfform
ⁿ/ₐ
3741796
3741796
Edelstahl Rostfrei A4
10
T-STAR plus
18.6
160
Senkkopf
3741797
3741797
Edelstahl Rostfrei A4
10
T-STAR plus
18.6
200
Senkkopf
3741799
3741799
Edelstahl Rostfrei A4
10
T-STAR plus
18.6
220
Senkkopf
3741800
3741800
Edelstahl Rostfrei A4
10
T-STAR plus
18.6
240
Senkkopf
3741801
3741801
Edelstahl Rostfrei A4
10
T-STAR plus
18.6
260
Senkkopf
3741802
3741802
Edelstahl Rostfrei A4
10
T-STAR plus
18.6
280
Senkkopf
3741803
3741803
Edelstahl Rostfrei A4
10
T-STAR plus
18.6
300
Senkkopf
3741804
3741804
Edelstahl Rostfrei A4
10
T-STAR plus
18.6
350
Senkkopf
3741806
3741806
Edelstahl Rostfrei A4
10
T-STAR plus
18.6
400
Senkkopf
3741807
3741807
Edelstahl Rostfrei A4
12
T-STAR plus
18.6
400
Senkkopf
3741808
3741808
Edelstahl Rostfrei A4
12
T-STAR plus
18.6
450
Senkkopf
3741809
3741809
Edelstahl Rostfrei A4
12
T-STAR plus
18.6
500
Senkkopf
3741810
3741810
Edelstahl Rostfrei A4
12
T-STAR plus
18.6
550
Senkkopf
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D