目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 21228 - Indexing plungers with hex collar without locking pin stainless steel (Elesa® PMT.100-SST-A/AK), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.50 Index plungers
BN 21228 Indexing plungers with hex collar without locking pin stainless steel
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_50/bn_21228/bn_21228.prj},{NB=BN 21228 3619919 indexing plunger without locking 51562-0},{CNSORDERNO=3619919},{BNARTNR=3619919},{BNNORM1=Elesa® PMT.100-SST-A/AK},{CNSMAT=Thermoplast},{BNMAT=Thermoplast},{BNSURFACE=schwarz},{CODE=51562},{DESCRIPTION=PMT.100-10-M20x1.5-SST-A},{POS=0},{DIM01=10},{DIM02=37.0},{DIM03=M20x1.5},{NDM=20.000},{P=1.500},{KDM=18.160},{DIM05=31},{DIM06=33},{DIM07=10},{DIM08=10},{DIM09=30},{L4=0.000},{DIM11=22},{DIM12=19.0},{DIM13=45},{WEIGHT=32},{L=27.000},{L2=17.000},{D1=18.500},{SIZE=1.000},{SIZE1=1.000},{SW=30.000},{SWH=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d -0.15 -0.1
[mm]
DIM02
L
[mm]
DIM03
d1
ⁿ/ₐ
DIM05
D
[mm]
DIM06
I
[mm]
DIM07
I1
[mm]
DIM08
I2
[mm]
DIM09
I3
[mm]
DIM11
s
[mm]
DIM12
Preload
[N~]
DIM13
Max. load
[N~]
WEIGHT
Weight [grams]
[g]
BN 21228 3619916 indexing...
3619916
Elesa® PMT.100-SST-A/AK
Technopolymer
black
51551
PMT.100-5-M10x1-SST-A
5
23.0
M10x1
21
17
5
5
15
12
7.0
17
13
BN 21228 3619917 indexing...
3619917
Elesa® PMT.100-SST-A/AK
Technopolymer
black
51552
PMT.100-6-M12x1.5-SST-A
6
28.0
M12x1.5
25
20
6
6
17
14
9.0
24
20
BN 21228 3619918 indexing...
3619918
Elesa® PMT.100-SST-A/AK
Technopolymer
black
51561
PMT.100-8-M16x1.5-SST-A
8
35.0
M16x1.5
31
26
8
8
23
19
11.0
30
25
BN 21228 3619919 indexing...
3619919
Elesa® PMT.100-SST-A/AK
Technopolymer
black
51562
PMT.100-10-M20x1.5-SST-A
10
37.0
M20x1.5
31
33
10
10
30
22
19.0
45
32
BN 21228 3619920 indexing...
3619920
Elesa® PMT.100-SST-A/AK
Technopolymer
black
51571
PMT.100-5-M10x1-SST-AK
5
23.0
M10x1
21
17
5
5
15
12
7.0
17
13
BN 21228 3619922 indexing...
3619922
Elesa® PMT.100-SST-A/AK
Technopolymer
black
51572
PMT.100-6-M12x1.5-SST-AK
6
28.0
M12x1.5
25
20
6
6
17
14
9.0
24
20
BN 21228 3619923 indexing...
3619923
Elesa® PMT.100-SST-A/AK
Technopolymer
black
51581
PMT.100-8-M16x1.5-SST-AK
8
35.0
M16x1.5
31
26
8
8
23
19
11.0
30
25
BN 21228 3619924 indexing...
3619924
Elesa® PMT.100-SST-A/AK
Technopolymer
black
51582
PMT.100-10-M20x1.5-SST-AK
10
37.0
M20x1.5
31
33
10
10
30
22
19.0
45
32
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D