目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 21225 - Indexing plungers with hex collar and locking pin steel hardened black-oxyde (Elesa® PMT.101-A/AK), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.50 Index plungers
BN 21225 Indexing plungers with hex collar and locking pin steel hardened black-oxyde
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_50/bn_21225/bn_21225.prj},{NB=BN 21225 3619931 indexing plunger with hexagon collar and locking 51612-0},{CNSORDERNO=3619931},{BNARTNR=3619931},{BNNORM1=Elesa® PMT.101-A/AK},{CNSMAT=Thermoplast},{BNMAT=Thermoplast},{BNSURFACE=schwarz},{CODE=51612},{DESCRIPTION=PMT.101-10-M20x1.5-A},{POS=0},{DIM01=10},{DIM02=48.0},{DIM03=M20x1.5},{NDM=20.000},{P=1.500},{KDM=18.160},{DIM04=31},{DIM05=33},{DIM06=10},{DIM07=10},{DIM08=30},{DIM09=22},{DIM10=19.0},{DIM11=45},{WEIGHT=32},{L=27.000},{L2=17.000},{D1=18.500},{SW=30.000},{SWH=10.000},{SIZE=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d -0.15/-0.1
[mm]
DIM02
L
[mm]
DIM03
d1
ⁿ/ₐ
DIM04
D
[mm]
DIM05
l
[mm]
DIM06
l1
[mm]
DIM07
l2
[mm]
DIM08
l3
[mm]
DIM09
s
[mm]
DIM10
Preload
[N~]
DIM11
Max. load
[N~]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 21225 3619928 indexing...
3619928
Elesa® PMT.101-A/AK
Technopolymer
black
51601
PMT.101-5-M10x1-A
5
29.0
M10x1
21
17
5
5
15
12
7.0
17
13
BN 21225 3619929 indexing...
3619929
Elesa® PMT.101-A/AK
Technopolymer
black
51602
PMT.101-6-M12x1.5-A
6
35.0
M12x1.5
25
20
6
6
17
14
9.0
11
20
BN 21225 3619930 indexing...
3619930
Elesa® PMT.101-A/AK
Technopolymer
black
51611
PMT.101-8-M16x1.5-A
8
43.0
M16x1.5
31
26
8
8
23
19
11.0
30
25
BN 21225 3619931 indexing...
3619931
Elesa® PMT.101-A/AK
Technopolymer
black
51612
PMT.101-10-M20x1.5-A
10
48.0
M20x1.5
31
33
10
10
30
22
19.0
45
32
BN 21225 3619932 indexing...
3619932
Elesa® PMT.101-A/AK
Technopolymer
black
51621
PMT.101-5-M10x1-AK
5
29.0
M10x1
21
17
5
5
15
12
7.0
16
23
BN 21225 3619934 indexing...
3619934
Elesa® PMT.101-A/AK
Technopolymer
black
51622
PMT.101-6-M12x1.5-AK
6
35.0
M12x1.5
25
20
6
6
17
14
6.5
15
33
BN 21225 3619935 indexing...
3619935
Elesa® PMT.101-A/AK
Technopolymer
black
51631
PMT.101-8-M16x1.5-AK
8
43.0
M16x1.5
31
26
8
8
23
19
12.0
31
50
BN 21225 3619936 indexing...
3619936
Elesa® PMT.101-A/AK
Technopolymer
black
51632
PMT.101-10-M20x1.5-AK
10
48.0
M20x1.5
31
33
10
10
30
22
25.0
56
69
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D