目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 21210 - Handles with blind hole (Elesa® I.622 N), red
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 20085 BN 21210 Handles with blind hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_20085_21210/bn_21210.prj},{NB=BN 21210 3619656 handle 121026},{CNSORDERNO=3619656},{BNARTNR=3619656},{BNNORM1=Elesa® I.622 N},{CNSMAT=Thermoplast},{BNMAT=Thermoplast},{BNSURFACE=rot},{CODE=121026},{DESCRIPTION=I.622/40-N8 rosso},{DIM02=42.0},{DIM01=26},{DIM03=17},{DIM04=8},{DIM05=25},{DIM06=6.0},{WEIGHT=16},{SIZE=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM02
L
[mm]
DIM01
D
[mm]
DIM03
d1
[mm]
DIM04
d
[mm]
DIM05
h
[mm]
DIM06
d2
ⁿ/ₐ
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 21210 3619652 handle 1...
3619652
Elesa® I.622 N
Polypropylene
red
120946
I.622/25-N6 red
25.0
15
12
6
17
4.0
4
BN 21210 3619654 handle 1...
3619654
Elesa® I.622 N
Polypropylene
red
120976
I.622/30-N8 red
32.0
20
14
8
21
6.0
7
BN 21210 3619656 handle 1...
3619656
Elesa® I.622 N
Polypropylene
red
121026
I.622/40-N8 red
42.0
26
17
8
25
6.0
16
BN 21210 3619657 handle 1...
3619657
Elesa® I.622 N
Polypropylene
red
121036
I.622/40-N10 red
42.0
26
17
10
30
7.5
14
BN 21210 3619658 handle 1...
3619658
Elesa® I.622 N
Polypropylene
red
121096
I.622/55-N10 red
54.5
34
21
10
40
5.5
38
BN 21210 3619659 handle 1...
3619659
Elesa® I.622 N
Polypropylene
red
121106
I.622/55-N12 red
54.5
34
21
12
40
5.5
36
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D