目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20715 - Self-clinching captive panel screws with slotted head, for metallic materials (PEM® PFC2), stainless steel (AISI 300), passivated
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.40 Panel fasteners
BN 20715 - PFC2 - Self-clinching captive panel screws with slotted head, for metallic materials
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_40/bn_20715/pfc2_asmtab.prj},{NB=3801032 (1)},{BNARTNR=3801032},{BNARTNR1=300104741},{CODE=PFC2-M4-94},{BNMAT=INOX (AISI 300)},{BNSURFACE=passiviert},{W=PFC2},{PDM=Halter, Schraube, Feder: INOX AISI 300 / Haltering: Nylon},{INST=1},{D1=M4},{LB=7.95},{G=14.3},{H2=6.4},{D2=7.90},{D3=9.53},{H1=2.08},{T1=11.43},{T2=17.53},{MRL=7.87},{NDM=4.0},{KDMV=3.141},{KDMM=3.242},{VERS=1},{PPATH=pfc2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
W
Brandtype
ⁿ/ₐ
PDM
Product features
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
LB
Hole size +0.08 / 0
[mm]
G
±0.4
[mm]
H2
±0.64
[mm]
D2
max.
[mm]
D3
±0.25
[mm]
H1
±0.13
[mm]
T1
max.
[mm]
T2
±1.02
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
3801555
3801555
300104736
PFC2-M3-40
Stainless steel (AISI 300...
passivated
PFC2
Halter, Schraube, Feder: ...
M3
6.75
6.4
0.0
6.71
7.92
1.83
9.14
13.72
6.35
3801836
3801836
300104737
PFC2-M3-62
Stainless steel (AISI 300...
passivated
PFC2
Halter, Schraube, Feder: ...
M3
6.75
9.5
3.2
6.71
7.92
1.83
9.14
13.72
6.35
3578612
3578612
300104739
PFC2-M4-50
Stainless steel (AISI 300...
passivated
PFC2
Halter, Schraube, Feder: ...
M4
7.95
7.9
0.0
7.90
9.53
2.08
11.43
17.53
7.87
3801903
3801903
300104740
PFC2-M4-72
Stainless steel (AISI 300...
passivated
PFC2
Halter, Schraube, Feder: ...
M4
7.95
11.1
3.2
7.90
9.53
2.08
11.43
17.53
7.87
3801032
3801032
300104741
PFC2-M4-94
Stainless steel (AISI 300...
passivated
PFC2
Halter, Schraube, Feder: ...
M4
7.95
14.3
6.4
7.90
9.53
2.08
11.43
17.53
7.87
3802075
3802075
300104742
PFC2-M5-50
Stainless steel (AISI 300...
passivated
PFC2
Halter, Schraube, Feder: ...
M5
8.75
7.9
0.0
8.72
10.31
2.08
11.47
17.53
8.63
3801560
3801560
300104743
PFC2-M5-72
Stainless steel (AISI 300...
passivated
PFC2
Halter, Schraube, Feder: ...
M5
8.75
11.1
3.2
8.72
10.31
2.08
11.47
17.53
8.63
3801206
3801206
300104744
PFC2-M5-94
Stainless steel (AISI 300...
passivated
PFC2
Halter, Schraube, Feder: ...
M5
8.75
14.3
6.4
8.72
10.31
2.08
11.47
17.53
8.63
3801750
3801750
300104745
PFC2-M6-60
Stainless steel (AISI 300...
passivated
PFC2
Halter, Schraube, Feder: ...
M6
10.50
9.5
0.0
10.47
11.89
2.46
14.73
22.35
9.65
3802193
3802193
300104746
PFC2-M6-82
Stainless steel (AISI 300...
passivated
PFC2
Halter, Schraube, Feder: ...
M6
10.50
12.7
3.2
10.47
11.89
2.46
14.73
22.35
9.65
3801657
3801657
300104747
PFC2-M6-04
Stainless steel (AISI 300...
passivated
PFC2
Halter, Schraube, Feder: ...
M6
10.50
15.9
6.4
10.47
11.89
2.46
14.73
22.35
9.65
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D