카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20696 - Finishing washers for 90° countersunk head screws (SN 213912), steel, zinc plated blue with CresaCoat® C 313 Silver
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.50 Finishing Washers
BN 1276, BN 1277, BN 20696, BN 1278 Finishing washers for 90° countersunk head screws
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_300/01_100_300_50/bn_1276_1277_20696_1278/bn_20696.prj},{NB=BN 20696 3660133 finishing washer 4.3},{CNSORDERNO=3660133},{BNARTNR=3660133},{BNNORM1=SN 213912},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau mit CresaCoat® C 313 Silver},{D=M4},{DA=4.3},{DW=14},{D3=9.5},{D4=8.60},{H=2.3}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
for screws
[mm]
DA
Inner diameter
[mm]
DW
Outer diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
H
Height
[mm]
BN 20696 3660132 finishin...
3660132
SN 213912
Steel
zinc plated blue with Cre...
M3
3.2
10
7.3
6.50
1.8
BN 20696 3660133 finishin...
3660133
SN 213912
Steel
zinc plated blue with Cre...
M4
4.3
14
9.5
8.60
2.3
BN 20696 3660134 finishin...
3660134
SN 213912
Steel
zinc plated blue with Cre...
M5
5.3
16
11.5
10.40
2.8
BN 20696 3660135 finishin...
3660135
SN 213912
Steel
zinc plated blue with Cre...
M6
6.4
18
13.5
12.40
3.3
BN 20696 3660136 finishin...
3660136
SN 213912
Steel
zinc plated blue with Cre...
M8
8.4
25
17.5
16.40
4.8
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D