카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20594 - Universal hexalobular (6 Lobe) socket flat countersunk head wood screws, partially threaded, cutting ribs under the head, friction thread, end mill cutter, zinc plated blue, waxed
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 20594 Hexalobular (6 Lobe) socket flat countersunk head screws for timber construction with CUT point, partially threaded, cutting ribs under the head, end mill cutter
Powered by
CAD모델 선택
{bossard/01/01_200/01_200_100/bn_20594/bn_20594.prj},{NB=BN 20594 3588541 Hexalobular socket flat countersunk head 8x80},{CNSORDERNO=3588541},{BNARTNR=3588541},{BNNORM1=},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-blau mit Gleitschicht},{INNENSECHSRUN=X40},{D1=8.0},{D3=5.300},{P=5.500},{L=80.0},{B=52.000},{A=13.750},{D2=15.000},{K=7.400},{R=2.400},{MZ=6.750},{TZ=3.700},{Y=11.000},{A1=6.750},{T=3.700}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
INNENSECHSRUN
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
[mm]
D2
Head diameter max.
[mm]
BN 20594 3676240 Hexalobu...
3676240
Steel case hardened
zinc plated blue, waxed
X20
4.5
2.600
2.800
40.0
24.000
9.000
BN 20594 3676241 Hexalobu...
3676241
Steel case hardened
zinc plated blue, waxed
X20
4.5
2.600
2.800
50.0
30.000
9.000
BN 20594 3676242 Hexalobu...
3676242
Steel case hardened
zinc plated blue, waxed
X20
4.5
2.600
2.800
60.0
36.000
9.000
BN 20594 3676243 Hexalobu...
3676243
Steel case hardened
zinc plated blue, waxed
X20
4.5
2.600
2.800
70.0
40.000
9.000
BN 20594 3676244 Hexalobu...
3676244
Steel case hardened
zinc plated blue, waxed
X20
4.5
2.600
2.800
80.0
52.000
9.000
BN 20594 3676245 Hexalobu...
3676245
Steel case hardened
zinc plated blue, waxed
X25
5.0
3.400
3.100
50.0
30.000
10.000
BN 20594 3676246 Hexalobu...
3676246
Steel case hardened
zinc plated blue, waxed
X25
5.0
3.400
3.100
60.0
36.000
10.000
BN 20594 3676247 Hexalobu...
3676247
Steel case hardened
zinc plated blue, waxed
X25
5.0
3.400
3.100
70.0
40.000
10.000
BN 20594 3676248 Hexalobu...
3676248
Steel case hardened
zinc plated blue, waxed
X25
5.0
3.400
3.100
80.0
52.000
10.000
BN 20594 3676249 Hexalobu...
3676249
Steel case hardened
zinc plated blue, waxed
X25
5.0
3.400
3.100
90.0
52.000
10.000
BN 20594 3676251 Hexalobu...
3676251
Steel case hardened
zinc plated blue, waxed
X25
5.0
3.400
3.100
100.0
60.000
10.000
BN 20594 3676252 Hexalobu...
3676252
Steel case hardened
zinc plated blue, waxed
X25
5.0
3.400
3.100
120.0
60.000
10.000
BN 20594 3588522 Hexalobu...
3588522
Steel case hardened
zinc plated blue, waxed
X30
6.0
4.000
4.000
50.0
30.000
12.200
BN 20594 3588523 Hexalobu...
3588523
Steel case hardened
zinc plated blue, waxed
X30
6.0
4.000
4.000
60.0
36.000
12.200
BN 20594 3588524 Hexalobu...
3588524
Steel case hardened
zinc plated blue, waxed
X30
6.0
4.000
4.000
70.0
40.000
12.200
BN 20594 3588525 Hexalobu...
3588525
Steel case hardened
zinc plated blue, waxed
X30
6.0
4.000
4.000
80.0
52.000
12.200
BN 20594 3588526 Hexalobu...
3588526
Steel case hardened
zinc plated blue, waxed
X30
6.0
4.000
4.000
90.0
52.000
12.200
BN 20594 3588527 Hexalobu...
3588527
Steel case hardened
zinc plated blue, waxed
X30
6.0
4.000
4.000
100.0
60.000
12.200
BN 20594 3588528 Hexalobu...
3588528
Steel case hardened
zinc plated blue, waxed
X30
6.0
4.000
4.000
110.0
60.000
12.200
BN 20594 3588529 Hexalobu...
3588529
Steel case hardened
zinc plated blue, waxed
X30
6.0
4.000
4.000
120.0
60.000
12.200
BN 20594 3588530 Hexalobu...
3588530
Steel case hardened
zinc plated blue, waxed
X30
6.0
4.000
4.000
130.0
60.000
12.200
BN 20594 3588531 Hexalobu...
3588531
Steel case hardened
zinc plated blue, waxed
X30
6.0
4.000
4.000
140.0
70.000
12.200
BN 20594 3588532 Hexalobu...
3588532
Steel case hardened
zinc plated blue, waxed
X30
6.0
4.000
4.000
150.0
70.000
12.200
BN 20594 3588533 Hexalobu...
3588533
Steel case hardened
zinc plated blue, waxed
X30
6.0
4.000
4.000
160.0
70.000
12.200
BN 20594 3588534 Hexalobu...
3588534
Steel case hardened
zinc plated blue, waxed
X30
6.0
4.000
4.000
180.0
70.000
12.200
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D