카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20593 - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws, partially threaded, steel case-hardened, zinc plated blue, added lubricant
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 20593 Hexalobular (6 Lobe) socket flat countersunk head chipboard screws partially threaded
Powered by
CAD모델 선택
{bossard/01/01_200/01_200_100/bn_20593/bn_20593.prj},{NB=BN 20593 3588473 hexalobular socket flat countersunk head screw 4x45},{CNSORDERNO=3588473},{BNARTNR=3588473},{BNNORM1=SPAX®},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-blau mit Gleitschicht},{INNENSECHSRUN=X20},{D1=4.0},{P=1.800},{L=45.0},{A=1.800},{D2=8.000},{B=27.000},{K=2.300},{R=1.500},{MZ=4.200},{TZ=2.310},{Y=3.500},{A1=3.900},{T=2.100}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
INNENSECHSRUN
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
D2
Head diameter max.
[mm]
B
[mm]
K
Head height ~
[mm]
BN 20593 3588459 hexalobu...
3588459
Steel case-hardened
zinc plated blue, added l...
X10
3.0
2.100
1.350
25.0
6.000
16.000
1.800
BN 20593 3588460 hexalobu...
3588460
Steel case-hardened
zinc plated blue, added l...
X10
3.0
2.100
1.350
30.0
6.000
18.000
1.800
BN 20593 3588461 hexalobu...
3588461
Steel case-hardened
zinc plated blue, added l...
X10
3.0
2.100
1.350
35.0
6.000
21.000
1.800
BN 20593 3588462 hexalobu...
3588462
Steel case-hardened
zinc plated blue, added l...
X10
3.0
2.100
1.350
40.0
6.000
24.000
1.800
BN 20593 3588463 hexalobu...
3588463
Steel case-hardened
zinc plated blue, added l...
X10
3.0
2.100
1.350
45.0
6.000
27.000
1.800
BN 20593 3588465 hexalobu...
3588465
Steel case-hardened
zinc plated blue, added l...
X15
3.5
2.400
1.600
35.0
7.000
21.000
2.000
BN 20593 3588466 hexalobu...
3588466
Steel case-hardened
zinc plated blue, added l...
X15
3.5
2.400
1.600
40.0
7.000
24.000
2.000
BN 20593 3588467 hexalobu...
3588467
Steel case-hardened
zinc plated blue, added l...
X15
3.5
2.400
1.600
45.0
7.000
27.000
2.000
BN 20593 3588468 hexalobu...
3588468
Steel case-hardened
zinc plated blue, added l...
X15
3.5
2.400
1.600
50.0
7.000
30.000
2.000
BN 20593 3588470 hexalobu...
3588470
Steel case-hardened
zinc plated blue, added l...
X20
4.0
2.800
1.800
30.0
8.000
18.000
2.300
BN 20593 3588471 hexalobu...
3588471
Steel case-hardened
zinc plated blue, added l...
X20
4.0
2.800
1.800
35.0
8.000
21.000
2.300
BN 20593 3588472 hexalobu...
3588472
Steel case-hardened
zinc plated blue, added l...
X20
4.0
2.800
1.800
40.0
8.000
24.000
2.300
BN 20593 3588473 hexalobu...
3588473
Steel case-hardened
zinc plated blue, added l...
X20
4.0
2.800
1.800
45.0
8.000
27.000
2.300
BN 20593 3588474 hexalobu...
3588474
Steel case-hardened
zinc plated blue, added l...
X20
4.0
2.800
1.800
50.0
8.000
30.000
2.300
BN 20593 3588476 hexalobu...
3588476
Steel case-hardened
zinc plated blue, added l...
X20
4.0
2.800
1.800
70.0
8.000
42.000
2.300
BN 20593 3588479 hexalobu...
3588479
Steel case-hardened
zinc plated blue, added l...
X20
4.5
3.100
2.000
35.0
9.000
21.000
2.500
BN 20593 3588481 hexalobu...
3588481
Steel case-hardened
zinc plated blue, added l...
X20
4.5
3.100
2.000
45.0
9.000
27.000
2.500
BN 20593 3588484 hexalobu...
3588484
Steel case-hardened
zinc plated blue, added l...
X20
4.5
3.100
2.000
70.0
9.000
42.000
2.500
BN 20593 3588493 hexalobu...
3588493
Steel case-hardened
zinc plated blue, added l...
X25
5.0
3.500
2.200
80.0
10.000
48.000
2.800
BN 20593 3588497 hexalobu...
3588497
Steel case-hardened
zinc plated blue, added l...
X25
5.0
3.500
2.200
120.0
10.000
72.000
2.800
BN 20593 3588498 hexalobu...
3588498
Steel case-hardened
zinc plated blue, added l...
X25
6.0
4.200
2.600
50.0
12.000
30.000
3.300
BN 20593 3588500 hexalobu...
3588500
Steel case-hardened
zinc plated blue, added l...
X25
6.0
4.200
2.600
70.0
12.000
42.000
3.300
BN 20593 3588504 hexalobu...
3588504
Steel case-hardened
zinc plated blue, added l...
X25
6.0
4.200
2.600
110.0
12.000
72.000
3.300
BN 20593 3588506 hexalobu...
3588506
Steel case-hardened
zinc plated blue, added l...
X25
6.0
4.200
2.600
130.0
12.000
72.000
3.300
BN 20593 3588508 hexalobu...
3588508
Steel case-hardened
zinc plated blue, added l...
X25
6.0
4.200
2.600
150.0
12.000
72.000
3.300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D