目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20550 - Handles for press-fit assembly on shafts with tolerance h9 (Elesa® P.390), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 20550 Handles with polyamide self-locking boss and plain blind hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_20550/bn_20550.prj},{NB=BN 20550 3670102 handle 47111},{CNSORDERNO=3670102},{BNARTNR=3670102},{BNNORM1=Elesa® P.390},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=47111},{DESCRIPTION=P.390/30-10},{DIM01=30},{DIM02=34},{DIM03=18},{DIM04=19},{DIM05=10},{DIM06=19},{WEIGHT=21}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
d2
[mm]
DIM05
d
[mm]
DIM06
H
[mm]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 20550 3670100 handle 4...
3670100
Elesa® P.390
Thermoset
black
47011
P.390/25-8
25
28
15
16
8
14
13
BN 20550 3670102 handle 4...
3670102
Elesa® P.390
Thermoset
black
47111
P.390/30-10
30
34
18
19
10
19
21
BN 20550 3670103 handle 4...
3670103
Elesa® P.390
Thermoset
black
47211
P.390/35-12
35
39
20
22
12
21
34
BN 20550 3670104 handle 4...
3670104
Elesa® P.390
Thermoset
black
47311
P.390/40-14
40
45
23
25
14
24
50
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D