目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20435 - Hex socket screw plugs metric fine thread (DIN 908), steel, zinc plated blue, with sealing ring
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 44, BN 20435 Hex socket screw plugs metric fine thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_44_20435/bn_20435.prj},{NB=BN 20435 3454765 hex socket screw plug M16x1.5},{CNSORDERNO=3454765},{BNARTNR=3454765},{BNNORM1=DIN 908},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{DD=16.000},{D=16.000},{P=1.500},{P1=1.500},{C=3.000},{DK=21.000},{E=9.200},{I=12.000},{L=15.000},{S=8.000},{T=7.500},{W=3.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
C
Height shutter +0.5 / 0
[mm]
DK
Head diameter h14
[mm]
E
Width across corners min.
[mm]
I
Height without closure ± 0.2
[mm]
L
Nominal length ~
[mm]
S
Width across flats D12
[mm]
T
Depth of the driving feature min.
[mm]
W
Length minus the inner hexagon min.
[mm]
BN 20435 3454762 hex sock...
3454762
DIN 908
Steel
zinc plated blue
10.000
8.773
1.000
3.000
14.000
5.700
8.000
11.000
5.000
5.000
3.000
BN 20435 3454763 hex sock...
3454763
DIN 908
Steel
zinc plated blue
12.000
10.160
1.500
3.000
17.000
6.900
12.000
15.000
6.000
7.000
3.000
BN 20435 3454764 hex sock...
3454764
DIN 908
Steel
zinc plated blue
14.000
12.160
1.500
3.000
19.000
6.900
12.000
15.000
6.000
7.000
3.000
BN 20435 3454765 hex sock...
3454765
DIN 908
Steel
zinc plated blue
16.000
14.160
1.500
3.000
21.000
9.200
12.000
15.000
8.000
7.500
3.000
BN 20435 3454766 hex sock...
3454766
DIN 908
Steel
zinc plated blue
18.000
16.160
1.500
4.000
23.000
9.200
12.000
16.000
8.000
7.500
3.000
BN 20435 3454767 hex sock...
3454767
DIN 908
Steel
zinc plated blue
20.000
18.160
1.500
4.000
25.000
11.400
14.000
18.000
10.000
7.500
4.000
BN 20435 3454769 hex sock...
3454769
DIN 908
Steel
zinc plated blue
22.000
20.160
1.500
4.000
27.000
11.400
14.000
18.000
10.000
7.500
4.000
BN 20435 3454770 hex sock...
3454770
DIN 908
Steel
zinc plated blue
24.000
22.160
1.500
4.000
29.000
13.700
14.000
18.000
12.000
7.500
4.000
BN 20435 3454771 hex sock...
3454771
DIN 908
Steel
zinc plated blue
30.000
28.160
1.500
4.000
36.000
19.400
16.000
20.000
17.000
9.000
4.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D