目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20348 - Self-cutting threaded inserts, long (Ensat® 308), steel case-hardened, zinc plated blue
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.300 Threaded inserts for light metal and plastic materials
02.300.300.10 Threaded inserts self-cutting
BN 20348, BN 907 Self-cutting threaded inserts, long
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_300/02_300_300_10/bn_20348_907/bn_20348.prj},{NB=BN 20348 3381429 self cutting threaded insert M6x12},{CNSORDERNO=3381429},{BNARTNR=3381429},{BNNORM1=Ensat® 308},{BNMAT=Stahl einsatzgehärtet},{CNSMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-blau},{GEW=M6},{D=6.000},{P=1.000},{L=12.000},{D2=10.000},{P1=1.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
D
Nominal thread diameter
[mm]
P
Pitch
[mm]
D1
Core thread diameter
[mm]
L
Overall height
[mm]
D2
Diameter
[mm]
P1
Pitch
[mm]
BN 20348 3381426 self cut...
3381426
Ensat® 308
Steel case-hardened
zinc plated blue
M3.5
3.500
0.600
2.850
8.000
6.000
0.800
BN 20348 3381427 self cut...
3381427
Ensat® 308
Steel case-hardened
zinc plated blue
M4
4.000
0.700
3.242
8.000
6.500
0.800
BN 20348 3381428 self cut...
3381428
Ensat® 308
Steel case-hardened
zinc plated blue
M5
5.000
0.800
4.134
10.000
8.000
1.000
BN 20348 3381429 self cut...
3381429
Ensat® 308
Steel case-hardened
zinc plated blue
M6
6.000
1.000
4.917
12.000
10.000
1.250
BN 20348 3381430 self cut...
3381430
Ensat® 308
Steel case-hardened
zinc plated blue
M8
8.000
1.250
6.647
14.000
12.000
1.500
BN 20348 3381431 self cut...
3381431
Ensat® 308
Steel case-hardened
zinc plated blue
M10
10.000
1.500
8.376
18.000
14.000
1.500
BN 20348 3381432 self cut...
3381432
Ensat® 308
Steel case-hardened
zinc plated blue
M12
12.000
1.750
10.106
22.000
16.000
1.750
BN 20348 3381433 self cut...
3381433
Ensat® 308
Steel case-hardened
zinc plated blue
M14
14.000
2.000
11.835
24.000
18.000
2.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D