카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20223 - Hexalobular (6 Lobe) socket oval countersunk head chipboard screws T-STAR plus, fully threaded with 4CUT point (SPAX®), stainless steel A2, waxed
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 20223 Hexalobular (6 Lobe) socket oval countersunk head chipboard screws
Powered by
CAD모델 선택
{bossard/01/01_200/01_200_100/bn_20223/15948.prj},{NB=3367050(350)},{BNARTNR=3367050},{DURCHMESSER=3.0},{LAENGE=20},{KOPFDURCHMESSER=6.0},{GEWINDELAENGE=17},{MPA=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/UE_LOGO_01.JPG},{SKH=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/SKH_013_LOGO_01.JPG},{EUROPAEISCH_TECHNISCHE_BEWERTUNG=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/CE_13_DOP1_LOGO_01.JPG},{LOD=350}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BNARTNR
Artikelnummer
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNNORM3
Marke
ⁿ/ₐ
DURCHMESSER
Gewindenenndurchmesser
[mm]
LAENGE
Nennlänge
[mm]
KOPFDURCHMESSER
Kopfdurchmesser
[mm]
K
max.
[mm]
BIT
Innensechsrund
ⁿ/ₐ
GEWINDELAENGE
Gewindelänge ~
[mm]
3367050
3367050
INOX A2
SPAX®
3.0
20
6.0
1.8
T10
17
3367053
3367053
INOX A2
SPAX®
3.0
25
6.0
1.8
T10
21
3367055
3367055
INOX A2
SPAX®
3.5
16
7.0
2.1
T15
13
3367057
3367057
INOX A2
SPAX®
3.5
20
7.0
2.1
T15
16
3367059
3367059
INOX A2
SPAX®
3.5
30
7.0
2.1
T15
25
3367060
3367060
INOX A2
SPAX®
4.0
30
8.0
2.4
T20
25
3367062
3367062
INOX A2
SPAX®
4.0
40
8.0
2.4
T20
35
3367063
3367063
INOX A2
SPAX®
4.0
45
8.0
2.4
T20
40
3367066
3367066
INOX A2
SPAX®
4.5
50
8.8
2.7
T20
44
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D