目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20209 - Index plungers compact with hex collar without locking (HALDER EH 22110.), steel, black-oxidized
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.50 Index plungers
BN 20209, BN 20210 Index plungers compact with hex collar
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_50/bn_20209_20210/bn_20209_asmtab.prj},{NB=BN 20209 3355722 index plunger compact 5x8 (0)},{BNARTNR=3355722},{D1=5},{L2=8},{DNDM=10},{DKDM=8.773},{P=1.000},{D3=19},{L1=40},{L3=18},{L4=6},{SW=12},{F1=5.0},{F2=18.0},{G=18},{H=2.200},{R=1.000},{R1=1.500},{R2=0.600},{L5=16.000},{HK=5.000},{N=8.000},{HF=1.200},{HF1=0.600},{DF=4.600},{D6=4.000},{BU=1.500},{VERS=4.000},{CNSORDERNO=3355722},{BNNORM1=HALDER EH 22110.},{CNSMAT=Stahl, Raststift Stahl gehärtet, Knopf Poyamid 6, schwarz matt, nicht demontierbar},{BNMAT=Stahl, Raststift Stahl gehärtet, Knopf Poyamid 6, schwarz matt, nicht demontierbar},{BNSURFACE=brüniert},{BESTNR=22110.0107},{MAT=Stahl},{AUS=ohne Arretierung},{D2=M 10x1},{DK=8.500},{F=A1},{VER=1},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
D1
[mm]
L2
min.
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
SW
[mm]
BN 20209 3355717 index pl...
3355717
HALDER EH 22110.
Steel, Locking pin steel ...
black-oxidized
22110.0103
without locking
4
4
M 8x1
16
35
16
5
10
BN 20209 3355719 index pl...
3355719
HALDER EH 22110.
Steel, Locking pin steel ...
black-oxidized
22110.0104
without locking
4
6
M 8x1
16
35
16
5
10
BN 20209 3355720 index pl...
3355720
HALDER EH 22110.
Steel, Locking pin steel ...
black-oxidized
22110.0106
without locking
5
5
M 10x1
19
40
18
6
12
BN 20209 3355722 index pl...
3355722
HALDER EH 22110.
Steel, Locking pin steel ...
black-oxidized
22110.0107
without locking
5
8
M 10x1
19
40
18
6
12
BN 20209 3355723 index pl...
3355723
HALDER EH 22110.
Steel, Locking pin steel ...
black-oxidized
22110.0109
without locking
6
6
M 12x1.5
23
48
22
6
14
BN 20209 3355724 index pl...
3355724
HALDER EH 22110.
Steel, Locking pin steel ...
black-oxidized
22110.0110
without locking
6
9
M 12x1.5
23
48
22
6
14
BN 20209 3355725 index pl...
3355725
HALDER EH 22110.
Steel, Locking pin steel ...
black-oxidized
22110.0112
without locking
8
8
M 16x1.5
28
58
26
8
17
BN 20209 3355726 index pl...
3355726
HALDER EH 22110.
Steel, Locking pin steel ...
black-oxidized
22110.0113
without locking
8
12
M 16x1.5
28
58
26
8
17
BN 20209 3355727 index pl...
3355727
HALDER EH 22110.
Steel, Locking pin steel ...
black-oxidized
22110.0115
without locking
10
12
M 16x1.5
28
58
26
8
17
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D