目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20208 - Index plungers mini indexes with locking (HALDER EH 22110.), steel, zinc plated blue
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.50 Index plungers
BN 20207, BN 20208 Index plungers mini indexes
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_50/bn_20207_20208/bn_20208_asmtab.prj},{NB=BN 20208 3354315 index plunger mini indexes 5 (0)},{CNSORDERNO=3354315},{BNARTNR=3354315},{BNNORM1=HALDER EH 22110.},{CNSMAT=Stahl, Raststift INOX 1.4305, Knopf Polyamid 6, schwarz matt, nicht demontierbar},{BNMAT=Stahl, Raststift INOX 1.4305, Knopf Polyamid 6, schwarz matt, nicht demontierbar},{BNSURFACE=verzinkt-blau},{BESTNR=22110.0036},{AUS=mit Arretierung},{POS=0},{D1=5},{D2=M 8 x 0,75},{DNDM=8},{DKDM=7.080},{D3=21},{D4=15},{L1=26.5},{L2=5},{L3=5},{L4=3.5},{SW=10},{F1=4.5},{F2=12},{G=14},{D2X=8.000},{DK=6.800},{H=2.000},{R=1.000},{R1=1.500},{R2=0.600},{L4X=12.000},{HK=4.000},{F=AU},{N=9.000},{HF1=0.500},{BU=1.500},{PPATH=bn_20208_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
[mm]
L2
min.
[mm]
L3
[mm]
L4
min.
[mm]
SW
[mm]
BN 20208 3354314 index pl...
3354314
HALDER EH 22110.
Steel, Locking pin stainl...
zinc plated blue
22110.0034
with locking
4
M 8 x 0,75
21
15
26.5
5
5
3.5
10
BN 20208 3354315 index pl...
3354315
HALDER EH 22110.
Steel, Locking pin stainl...
zinc plated blue
22110.0036
with locking
5
M 8 x 0,75
21
15
26.5
5
5
3.5
10
BN 20208 3354316 index pl...
3354316
HALDER EH 22110.
Steel, Locking pin stainl...
zinc plated blue
22110.0038
with locking
6
M 10 x 1
25
18
34.0
7
7
4.5
12
BN 20208 3354319 index pl...
3354319
HALDER EH 22110.
Steel, Locking pin stainl...
zinc plated blue
22110.0040
with locking
7
M 10 x 1
25
18
34.0
7
7
4.5
12
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D