目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20207 - Index plungers mini indexes without locking (HALDER EH 22110.), steel, zinc plated blue
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.50 Index plungers
BN 20207, BN 20208 Index plungers mini indexes
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_50/bn_20207_20208/bn_20207_asmtab.prj},{NB=BN 20207 3354310 index plunger mini indexes 5 (0)},{CNSORDERNO=3354310},{BNARTNR=3354310},{BNNORM1=HALDER EH 22110.},{CNSMAT=Stahl, Raststift INOX 1.4305, Knopf Polyamid 6, schwarz matt, nicht demontierbar},{BNMAT=Stahl, Raststift INOX 1.4305, Knopf Polyamid 6, schwarz matt, nicht demontierbar},{BNSURFACE=verzinkt-blau},{BESTNR=22110.0026},{AUS=ohne Arretierung},{POS=0},{D1=5},{D2=M 8 x 0,75},{DNDM=8},{DKDM=7.080},{D3=21},{D4=15},{L1=26.5},{L2=5},{L3=5},{L4=3.5},{SW=10},{F1=4.5},{F2=12},{G=14},{D2X=8.000},{DK=6.800},{H=2.000},{R=1.000},{R1=1.500},{R2=0.600},{L4X=12.000},{HK=4.000},{F=AU},{N=9.000},{HF1=0.500},{BU=1.500},{PPATH=bn_20207_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
[mm]
L2
min.
[mm]
L3
[mm]
L4
min.
[mm]
SW
[mm]
BN 20207 3354309 index pl...
3354309
HALDER EH 22110.
Steel, Locking pin stainl...
zinc plated blue
22110.0024
without locking
4
M 8 x 0,75
21
15
26.5
5
5
3.5
10
BN 20207 3354310 index pl...
3354310
HALDER EH 22110.
Steel, Locking pin stainl...
zinc plated blue
22110.0026
without locking
5
M 8 x 0,75
21
15
26.5
5
5
3.5
10
BN 20207 3354311 index pl...
3354311
HALDER EH 22110.
Steel, Locking pin stainl...
zinc plated blue
22110.0028
without locking
6
M 10 x 1
25
18
34.0
7
7
4.5
12
BN 20207 3354312 index pl...
3354312
HALDER EH 22110.
Steel, Locking pin stainl...
zinc plated blue
22110.0030
without locking
7
M 10 x 1
25
18
34.0
7
7
4.5
12
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D