您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20139 - Flat countersunk head screws with hexalobular socket Torx®, fully threaded (EJOT PT®; WN 1423), steel heat-treated 380 HV, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.300 Direct assembly screws for plastics
BN 20139 Flat countersunk head screws with hexalobular socket Torx®
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_300/bn_20139/bn_20139.prj},{NB=BN 20139 3216069 flat countersunk head screw K30 x 12 WN 1423 / T8},{CNSORDERNO=3216069},{BNARTNR=3216069},{BNNORM1=WN 1423},{BNNORM2=EJOT PT®},{BNMAT=Stahl vergütet 380 HV},{CNSMAT=Stahl vergütet 380 HV},{BNSURFACE=verzinkt-blau},{NENND=K30},{D=3.0},{P=1.34},{D2=1.66},{L=12},{DK=5.50},{R=1.20},{INNENSECHSRUN=T8},{A=2.40},{T=0.80},{T2=1.00},{C=0.55},{AA=1.50},{T1=0.13}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NENND
Nominal diameter
ⁿ/ₐ
D
Thread
[mm]
P
[mm]
L
Nominal length
[mm]
DK
[mm]
INNENSECHSRUN
Hexalobular socket Torx®
ⁿ/ₐ
A
~
[mm]
T
min.
[mm]
T2
max.
[mm]
BN 20139 3268974 flat cou...
3268974
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K18
1.8
0.80
5
3.40
T6
1.75
0.50
0.65
BN 20139 3216060 flat cou...
3216060
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K22
2.2
0.98
6
3.80
T6
1.75
0.70
0.85
BN 20139 3216061 flat cou...
3216061
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K22
2.2
0.98
8
3.80
T6
1.75
0.70
0.85
BN 20139 3216062 flat cou...
3216062
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K22
2.2
0.98
10
3.80
T6
1.75
0.70
0.85
BN 20139 3216063 flat cou...
3216063
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K25
2.5
1.12
6
4.70
T8
2.40
0.80
1.00
BN 20139 3216064 flat cou...
3216064
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K25
2.5
1.12
8
4.70
T8
2.40
0.80
1.00
BN 20139 3216065 flat cou...
3216065
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K25
2.5
1.12
10
4.70
T8
2.40
0.80
1.00
BN 20139 3216066 flat cou...
3216066
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K25
2.5
1.12
12
4.70
T8
2.40
0.80
1.00
BN 20139 3351667 flat cou...
3351667
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K30
3.0
1.34
7
5.50
T8
2.40
0.80
1.00
BN 20139 3216067 flat cou...
3216067
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K30
3.0
1.34
8
5.50
T8
2.40
0.80
1.00
BN 20139 3216068 flat cou...
3216068
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K30
3.0
1.34
10
5.50
T8
2.40
0.80
1.00
BN 20139 3216069 flat cou...
3216069
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K30
3.0
1.34
12
5.50
T8
2.40
0.80
1.00
BN 20139 3216070 flat cou...
3216070
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K30
3.0
1.34
16
5.50
T8
2.40
0.80
1.00
BN 20139 3216071 flat cou...
3216071
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K35
3.5
1.57
10
7.30
T15
3.35
1.00
1.30
BN 20139 3216072 flat cou...
3216072
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K35
3.5
1.57
12
7.30
T15
3.35
1.00
1.30
BN 20139 3216073 flat cou...
3216073
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K35
3.5
1.57
16
7.30
T15
3.35
1.00
1.30
BN 20139 3351668 flat cou...
3351668
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K35
3.5
1.57
25
7.30
T15
3.35
1.00
1.30
BN 20139 3351669 flat cou...
3351669
WN 1423
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
K40
4.0
1.79
10
8.40
T20
3.95
1.25
1.70
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D