目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20084 - Handles with tapped blind hole (Elesa® I.622), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 20084 Handles with tapped blind hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_20084/bn_20084.prj},{NB=BN 20084 3204639 handle 120991},{CNSORDERNO=3204639},{BNARTNR=3204639},{BNNORM1=Elesa® I.622},{CNSMAT=Thermoplast},{BNMAT=Thermoplast},{BNSURFACE=schwarz},{CODE=120991},{DESCRIPTION=I.622/40-M8 nero},{DIM01=26},{DIM02=42.0},{DIM03=17},{DIM04=M8},{DIM05=30},{DIM06=5.0},{WEIGHT=18},{SIZE=3.000},{NDM=8.000},{KDM=6.647}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
d6H
ⁿ/ₐ
DIM05
I
[mm]
DIM06
I1
[mm]
WEIGHT
Weight
[g]
BN 20084 3204637 handle 1...
3204637
Elesa® I.622
Polypropylene
black
120911
I.622/25-M6 black
16
25.0
12
M6
16
3.5
4
BN 20084 3204638 handle 1...
3204638
Elesa® I.622
Polypropylene
black
120951
I.622/30-M8 black
20
32.0
14
M8
20
3.5
7
BN 20084 3204639 handle 1...
3204639
Elesa® I.622
Polypropylene
black
120991
I.622/40-M8 black
26
42.0
17
M8
30
5.0
18
BN 20084 3204641 handle 1...
3204641
Elesa® I.622
Polypropylene
black
121001
I.622/40-M10 black
26
42.0
17
M10
30
5.0
16
BN 20084 3233266 handle 1...
3233266
Elesa® I.622
Polypropylene
black
121061
I.622/55-M10 black
34
54.5
21
M10
35
8.0
34
BN 20084 3233268 handle 1...
3233268
Elesa® I.622
Polypropylene
black
121071
I.622/55-M12 black
34
54.5
21
M12
35
8.0
32
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D