目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20070 - Handles with brass boss, tapped blind hole (Elesa® Ergostyle® EBK.B-SOFT), black, matte finish
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 20070 Handles with brass boss, tapped blind hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_20070/bn_20070.prj},{NB=BN 20070 3619561 handle 245105-C1},{CNSORDERNO=3619561},{BNARTNR=3619561},{BNNORM1=Elesa® Ergostyle® EBK.B-SOFT},{CNSMAT=Thermoplast - Mit Elastomer \"soft touch\"},{BNMAT=Thermoplast - Mit Elastomer \"soft touch\"},{BNSURFACE=schwarz matt},{CODE=245105-C1},{DESCRIPTION=EBK.43 B-M10-SOFT-C1},{DIM01=43},{DIM02=55},{DIM03=32.5},{DIM04=17.5},{DIM06=10},{DIM05=M10},{NDM=10.000},{KDM=8.376},{DIM07=28},{WEIGHT=71}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
l1
[mm]
DIM06
h
[mm]
DIM05
d6H
ⁿ/ₐ
DIM07
Max limit tightening torque
[Nm]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 20070 3619559 handle 2...
3619559
Elesa® Ergostyle® EBK.B-S...
Polypropylene, (coated) w...
black, matte finish
245103-C1
EBK.43 B-M8-SOFT-C1
43
55
32.5
17.5
10
M8
28
72
BN 20070 3619561 handle 2...
3619561
Elesa® Ergostyle® EBK.B-S...
Polypropylene, (coated) w...
black, matte finish
245105-C1
EBK.43 B-M10-SOFT-C1
43
55
32.5
17.5
10
M10
28
71
BN 20070 3204404 handle 2...
3204404
Elesa® Ergostyle® EBK.B-S...
Polypropylene, (coated) w...
black, matte finish
245203-C1
EBK.50 B-M8-SOFT-C1
50
64
37.0
20.0
20
M8
28
86
BN 20070 3204405 handle 2...
3204405
Elesa® Ergostyle® EBK.B-S...
Polypropylene, (coated) w...
black, matte finish
245205-C1
EBK.50 B-M10-SOFT-C1
50
64
37.0
20.0
20
M10
28
83
BN 20070 3619562 handle 2...
3619562
Elesa® Ergostyle® EBK.B-S...
Polypropylene, (coated) w...
black, matte finish
245207-C1
EBK.50 B-M12-SOFT-C1
50
64
37.0
20.0
20
M12
28
79
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D