카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1936 - Press-in threaded inserts for thermoplastics and thermosetting plastic, brass, plain
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.20 Threaded inserts for press-in
BN 1936 Press-in threaded inserts for thermoplastics and thermosetting plastic
Powered by
CAD모델 선택
{bossard/02/02_300/02_300_200/02_300_200_20/bn_1936/bn_1936.prj},{NB=BN 1936 1430920 press-in threaded insert M4},{CNSORDERNO=1430920},{BNARTNR=1430920},{BNNORM1=},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=blank},{GEW=M4},{D=4.000},{P=0.700},{L=7.900},{D2=6.100},{D4=5.6},{MAT=},{A1=2.800},{A2=4.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
D
Nominal thread diameter
[mm]
P
Pitch
[mm]
D1
Core thread diameter
[mm]
L
Overall height
[mm]
D2
Diameter
[mm]
D4
Diameter
[mm]
A
Distance
ⁿ/ₐ
BN 1936 1430890 press-in ...
1430890
Brass
plain
M2.5
2.500
0.450
2.013
4.800
4.500
4.0
2.000
BN 1936 1430904 press-in ...
1430904
Brass
plain
M3
3.000
0.500
2.459
4.800
4.500
4.0
2.000
BN 1936 1430920 press-in ...
1430920
Brass
plain
M4
4.000
0.700
3.242
7.900
6.100
5.6
2.800
BN 1936 1430939 press-in ...
1430939
Brass
plain
M5
5.000
0.800
4.134
9.500
7.000
6.4
3.300
BN 1936 1430947 press-in ...
1430947
Brass
plain
M6
6.000
1.000
4.917
12.700
8.600
8.0
4.000
BN 1936 1430955 press-in ...
1430955
Brass
plain
M8
8.000
1.250
6.647
12.700
10.200
9.6
4.800
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D