카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1448 - Knurled knobs with threaded stud, steel zinc plated (Elesa® Ergostyle® EKK.p), gray-black, matte finish
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.70 Knurled head
BN 1448 Knurled knobs with threaded stud, steel zinc plated
Powered by
CAD모델 선택
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_70/bn_1448/bn_1448.prj},{NB=BN 1448 3064064 knurled knob 243231-C1},{CNSORDERNO=3064064},{BNARTNR=3064064},{BNNORM1=Elesa® Ergostyle® EKK.p},{CNSMAT=Thermoplast mit Glasfasern verstärkt},{BNMAT=Thermoplast mit Glasfasern verstärkt},{BNSURFACE=grau-schwarz matt},{CODE=243231-C1},{DESCRIPTION=EKK.25_p-M6x20-C1},{DIM01=25},{DIM02=22.5},{DIM03=14.5},{DIM04=14.0},{DIM05=M6},{NDM=6.000},{KDM=4.773},{P=1.000},{DIM06=20},{WEIGHT=14}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
I2
[mm]
DIM05
d6g
ⁿ/ₐ
DIM06
I
[mm]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 1448 3064044 knurled k...
3064044
Elesa® Ergostyle® EKK.p
Polypropylene, glass-fibr...
gray-black, matte finish
243121-C1
EKK.21_p-M5x10-C1
21
18.0
12.5
10.5
M5
10
7
BN 1448 3064049 knurled k...
3064049
Elesa® Ergostyle® EKK.p
Polypropylene, glass-fibr...
gray-black, matte finish
243126-C1
EKK.21_p-M5x16-C1
21
18.0
12.5
10.5
M5
16
8
BN 1448 3064054 knurled k...
3064054
Elesa® Ergostyle® EKK.p
Polypropylene, glass-fibr...
gray-black, matte finish
243131-C1
EKK.21_p-M5x20-C1
21
18.0
12.5
10.5
M5
20
9
BN 1448 3064084 knurled k...
3064084
Elesa® Ergostyle® EKK.p
Polypropylene, glass-fibr...
gray-black, matte finish
243146-C1
EKK.21_p-M6x16-C1
21
18.0
12.5
10.5
M6
16
10
BN 1448 3064089 knurled k...
3064089
Elesa® Ergostyle® EKK.p
Polypropylene, glass-fibr...
gray-black, matte finish
243151-C1
EKK.21_p-M6x20-C1
21
18.0
12.5
10.5
M6
20
11
BN 1448 3064094 knurled k...
3064094
Elesa® Ergostyle® EKK.p
Polypropylene, glass-fibr...
gray-black, matte finish
243161-C1
EKK.21_p-M6x30-C1
21
18.0
12.5
10.5
M6
30
13
BN 1448 3064059 knurled k...
3064059
Elesa® Ergostyle® EKK.p
Polypropylene, glass-fibr...
gray-black, matte finish
243226-C1
EKK.25_p-M6x16-C1
25
22.5
14.5
14.0
M6
16
13
BN 1448 3064064 knurled k...
3064064
Elesa® Ergostyle® EKK.p
Polypropylene, glass-fibr...
gray-black, matte finish
243231-C1
EKK.25_p-M6x20-C1
25
22.5
14.5
14.0
M6
20
14
BN 1448 3064069 knurled k...
3064069
Elesa® Ergostyle® EKK.p
Polypropylene, glass-fibr...
gray-black, matte finish
243236-C1
EKK.25_p-M6x25-C1
25
22.5
14.5
14.0
M6
25
15
BN 1448 3064099 knurled k...
3064099
Elesa® Ergostyle® EKK.p
Polypropylene, glass-fibr...
gray-black, matte finish
243241-C1
EKK.25_p-M6x30-C1
25
22.5
14.5
14.0
M6
30
16
BN 1448 3064104 knurled k...
3064104
Elesa® Ergostyle® EKK.p
Polypropylene, glass-fibr...
gray-black, matte finish
243326-C1
EKK.31_p-M8x20-C1
31
27.0
18.5
17.0
M8
20
26
BN 1448 3064074 knurled k...
3064074
Elesa® Ergostyle® EKK.p
Polypropylene, glass-fibr...
gray-black, matte finish
243331-C1
EKK.31_p-M8x25-C1
31
27.0
18.5
17.0
M8
25
28
BN 1448 3064110 knurled k...
3064110
Elesa® Ergostyle® EKK.p
Polypropylene, glass-fibr...
gray-black, matte finish
243336-C1
EKK.31_p-M8x30-C1
31
27.0
18.5
17.0
M8
30
30
BN 1448 3064079 knurled k...
3064079
Elesa® Ergostyle® EKK.p
Polypropylene, glass-fibr...
gray-black, matte finish
243346-C1
EKK.31_p-M8x40-C1
31
27.0
18.5
17.0
M8
40
32
BN 1448 3064115 knurled k...
3064115
Elesa® Ergostyle® EKK.p
Polypropylene, glass-fibr...
gray-black, matte finish
243361-C1
EKK.31_p-M10x30-C1
31
27.0
18.5
17.0
M10
30
34
BN 1448 3064121 knurled k...
3064121
Elesa® Ergostyle® EKK.p
Polypropylene, glass-fibr...
gray-black, matte finish
243371-C1
EKK.31_p-M10x40-C1
31
27.0
18.5
17.0
M10
40
40
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D