目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14290 - Fold-away handles with double guide stud, steel black-oxide (Elesa® IR.407), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 14290 Fold-away handles with double guide stud, steel black-oxide
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_14290/bn_14290.prj},{NB=BN 14290 1457764 fold-away handle 28001-90},{CNSORDERNO=1457764},{BNARTNR=1457764},{BNNORM1=Elesa® IR.407},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=28001},{DESCRIPTION=IR.407/65},{POS=90},{DIM01=65},{DIM02=89},{DIM03=85},{DIM04=20},{DIM07=6},{DIM08=1.0},{DIM09=M6},{NDM=6.000},{KDM=4.917},{P=1.000},{DIM10=6},{DIM11=3},{DIM05=19.5},{H2=19.500},{DIM06=22},{DIM12=3},{DIM13=7.0},{DIM14=120°},{KUT=120.000},{WEIGHT=108},{H=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
H
[mm]
DIM02
L
[mm]
DIM03
M
[mm]
DIM04
D
[mm]
DIM07
r1
[mm]
DIM08
s
[mm]
DIM09
f
ⁿ/ₐ
DIM10
h1
[mm]
DIM11
d1
[mm]
BN 14290 1457667 fold-awa...
1457667
Elesa® IR.407
Thermoset
black
27901
IR.407/56
56
74
71
16
1
2.5
M4
5
3
BN 14290 1457764 fold-awa...
1457764
Elesa® IR.407
Thermoset
black
28001
IR.407/65
65
89
85
20
6
1.0
M6
6
3
BN 14290 1546686 fold-awa...
1546686
Elesa® IR.407
Thermoset
black
28101
IR.407/80
80
104
100
20
6
2.5
M6
6
3
BN 14290 1546708 fold-awa...
1546708
Elesa® IR.407
Thermoset
black
28201
IR.407/90
90
118
110
26
9
4.5
M6
10
3
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D