目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14288 - Fold-away handles with double guide stud, steel black-oxide (Elesa® IR.302), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 14288 Fold-away handles with double guide stud, steel black-oxide
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_14288/bn_14288.prj},{NB=BN 14288 1546406 fold-away handle 27601-90},{CNSORDERNO=1546406},{BNARTNR=1546406},{BNNORM1=Elesa® IR.302},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=27601},{DESCRIPTION=IR.302/65},{POS=90},{DIM01=65},{DIM02=89},{DIM03=85},{DIM04=20},{DIM05=9.0},{DIM07=8.0},{DIM08=22},{DIM09=1.0},{DIM10=M6},{NDM=6.000},{KDM=4.917},{P=1.000},{DIM06=19.5},{H2=19.500},{DIM11=6.2},{D2=6.200},{DIM12=14.0},{DIM13=7},{H3=7.000},{DIM14=3},{DIM15=3},{DIM16=7.0},{DIM17=90°},{KUT=90.000},{WEIGHT=115}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
H
[mm]
DIM02
L
[mm]
DIM03
M
[mm]
DIM04
D
[mm]
DIM05
d
[mm]
DIM07
h
[mm]
DIM08
r
[mm]
DIM09
s
[mm]
DIM10
f
ⁿ/ₐ
BN 14288 1546376 fold-awa...
1546376
Elesa® IR.302
Thermoset
black
27501
IR.302/56
56
74
71
16
7.0
4.0
19
2.5
M4
BN 14288 1546406 fold-awa...
1546406
Elesa® IR.302
Thermoset
black
27601
IR.302/65
65
89
85
20
9.0
8.0
22
1.0
M6
BN 14288 1546457 fold-awa...
1546457
Elesa® IR.302
Thermoset
black
27701
IR.302/80
80
104
100
20
9.0
8.0
24
2.5
M6
BN 14288 1546503 fold-awa...
1546503
Elesa® IR.302
Thermoset
black
27801
IR.302/90
90
118
113
26
13.4
7.5
27
1.0
M6
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D