目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14279 - Revolving handles with threaded stud and spanner flats, steel matte chrome-plated, handle with hex socket (Elesa® I.281+x+Gh), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 14279 Revolving handles with threaded stud and spanner flats, steel matte chrome-plated, handle with hex socket
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_14279/bn_14279.prj},{NB=BN 14279 1184679 revolving handle 22522},{CNSORDERNO=1184679},{BNARTNR=1184679},{BNNORM1=Elesa® I.281+x+Gh},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=22522},{DESCRIPTION=I.281/65+x-M10+Gh},{DIM01=71},{DIM02=23},{DIM03=19},{DIM04=M10},{NDM=10.000},{KDM=8.160},{DIM05=12},{DIM06=6},{WEIGHT=98},{D=12.000},{D2=16.000},{L=56.000},{VL=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
D
[mm]
DIM03
d1
[mm]
DIM04
d6g
ⁿ/ₐ
DIM05
h
[mm]
DIM06
s
[mm]
WEIGHT
Weight
ⁿ/ₐ
BN 14279 1807390 revolvin...
1807390
Elesa® I.281+x+Gh
Thermoset
black
22321
I.281/40+x-M6+Gh
45
18
15
M6
8
4
33
BN 14279 1184636 revolvin...
1184636
Elesa® I.281+x+Gh
Thermoset
black
22421
I.281/50+x-M8+Gh
55
21
17
M8
10
5
56
BN 14279 1184660 revolvin...
1184660
Elesa® I.281+x+Gh
Thermoset
black
22521
I.281/65+x-M8+Gh
70
23
19
M8
12
6
90
BN 14279 1184679 revolvin...
1184679
Elesa® I.281+x+Gh
Thermoset
black
22522
I.281/65+x-M10+Gh
71
23
19
M10
12
6
98
BN 14279 1184687 revolvin...
1184687
Elesa® I.281+x+Gh
Thermoset
black
22621
I.281/80+x-M10+Gh
86
26
21
M10
12
8
143
BN 14279 1184709 revolvin...
1184709
Elesa® I.281+x+Gh
Thermoset
black
22721
I.281/90+x-M10+Gh
96
28
22
M10
12
8
180
BN 14279 1184717 revolvin...
1184717
Elesa® I.281+x+Gh
Thermoset
black
22821
I.281/100+x-M12+Gh
109
31
25
M12
13
8
256
BN 14279 1184725 revolvin...
1184725
Elesa® I.281+x+Gh
Thermoset
black
22822
I.281/100+x-M14+Gh
109
31
25
M14
13
8
262
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D