目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14276 - Revolving handles with threaded stud and hex socket, stainless steel (Elesa® I.601+x-INOX), black, matte finish
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 14276 Revolving handles with threaded stud and hex socket, stainless steel
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_14276/bn_14276.prj},{NB=BN 14276 1805231 revolving handle 24935},{CNSORDERNO=1805231},{BNARTNR=1805231},{BNNORM1=Elesa® I.601+x-INOX},{CNSMAT=Thermoplast},{BNMAT=Thermoplast},{BNSURFACE=schwarz matt},{CODE=24935},{DESCRIPTION=I.601/50+x-M6-INOX},{DIM01=50},{HH=35.000},{SIZE=50.000},{DIM02=21},{DIM03=17},{DIM04=M6},{DIM05=13},{DIM06=3},{WEIGHT=35},{NDM=6.000},{KDM=4.773}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
D
[mm]
DIM03
d1
[mm]
DIM04
d6g
ⁿ/ₐ
DIM05
h
[mm]
DIM06
s
[mm]
WEIGHT
Weight
ⁿ/ₐ
BN 14276 1805045 revolvin...
1805045
Elesa® I.601+x-INOX
Polypropylene, (coated) w...
black, matte finish
24925
I.601/40+x-M6-INOX
40
18
15
M6
13
3
25
BN 14276 1805231 revolvin...
1805231
Elesa® I.601+x-INOX
Polypropylene, (coated) w...
black, matte finish
24935
I.601/50+x-M6-INOX
50
21
17
M6
13
3
35
BN 14276 1805258 revolvin...
1805258
Elesa® I.601+x-INOX
Polypropylene, (coated) w...
black, matte finish
24955
I.601/65+x-M8-INOX
65
23
19
M8
15
4
68
BN 14276 1805266 revolvin...
1805266
Elesa® I.601+x-INOX
Polypropylene, (coated) w...
black, matte finish
24965
I.601/80+x-M10-INOX
80
26
21
M10
17
5
78
BN 14276 1805274 revolvin...
1805274
Elesa® I.601+x-INOX
Polypropylene, (coated) w...
black, matte finish
24975
I.601/90+x-M10-INOX
90
28
22
M10
17
5
85
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D