目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14275 - Revolving handles with threaded stud and hex socket, steel zinc plated (Elesa® I.601+x), black, matte finish
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 14275 Revolving handles with threaded stud and hex socket, steel zinc plated
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_14275/bn_14275.prj},{NB=BN 14275 1804987 revolving handle 24951},{CNSORDERNO=1804987},{BNARTNR=1804987},{BNNORM1=Elesa® I.601+x},{CNSMAT=Thermoplast},{BNMAT=Thermoplast},{BNSURFACE=schwarz matt},{CODE=24951},{DESCRIPTION=I.601/65+x-M8},{DIM01=65},{HH=45.000},{SIZE=65.000},{DIM02=23},{DIM03=19},{DIM04=M8},{DIM05=15},{DIM06=4},{WEIGHT=68},{NDM=8.000},{KDM=6.466}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
D
[mm]
DIM03
d1
[mm]
DIM04
d6g
ⁿ/ₐ
DIM05
h
[mm]
DIM06
s
[mm]
WEIGHT
Weight
ⁿ/ₐ
BN 14275 1804936 revolvin...
1804936
Elesa® I.601+x
Polypropylene
black, matte finish
24921
I.601/40+x-M6
40
18
15
M6
13
3
25
BN 14275 1804944 revolvin...
1804944
Elesa® I.601+x
Polypropylene
black, matte finish
24931
I.601/50+x-M6
50
21
17
M6
13
3
35
BN 14275 1804960 revolvin...
1804960
Elesa® I.601+x
Polypropylene
black, matte finish
24941
I.601/56+x-M6
56
22
18
M6
13
3
40
BN 14275 1804987 revolvin...
1804987
Elesa® I.601+x
Polypropylene
black, matte finish
24951
I.601/65+x-M8
65
23
19
M8
15
4
68
BN 14275 1804995 revolvin...
1804995
Elesa® I.601+x
Polypropylene
black, matte finish
24952
I.601/65+x-M10
65
23
19
M10
17
5
70
BN 14275 1805002 revolvin...
1805002
Elesa® I.601+x
Polypropylene
black, matte finish
24961
I.601/80+x-M8
80
26
21
M8
15
4
75
BN 14275 1805010 revolvin...
1805010
Elesa® I.601+x
Polypropylene
black, matte finish
24962
I.601/80+x-M10
80
26
21
M10
17
5
78
BN 14275 1805029 revolvin...
1805029
Elesa® I.601+x
Polypropylene
black, matte finish
24971
I.601/90+x-M10
90
28
22
M10
17
5
85
BN 14275 1805037 revolvin...
1805037
Elesa® I.601+x
Polypropylene
black, matte finish
24972
I.601/90+x-M12
90
28
22
M12
20
5
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D