目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14274 - Revolving handles with threaded stud and hex socket, steel zinc plated (Elesa® I.301+x), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 14274 Revolving handles with threaded stud and hex socket, steel zinc plated
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_14274/bn_14274.prj},{NB=BN 14274 1804847 revolving handle 23302},{CNSORDERNO=1804847},{BNARTNR=1804847},{BNNORM1=Elesa® I.301+x},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=23302},{DESCRIPTION=I.301/65+x-M10},{DIM01=65},{SIZE=65.000},{DIM02=23},{DIM03=19},{DIM04=M10},{DIM05=17},{DIM06=5},{WEIGHT=77},{NDM=10.000},{KDM=8.160}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
D
[mm]
DIM03
d1
[mm]
DIM04
d6g
ⁿ/ₐ
DIM05
h
[mm]
DIM06
s
[mm]
WEIGHT
Weight
ⁿ/ₐ
BN 14274 1804758 revolvin...
1804758
Elesa® I.301+x
Thermoset
black
23001
I.301/28+x-M6
28
14
11
M6
10
3
13
BN 14274 1804774 revolvin...
1804774
Elesa® I.301+x
Thermoset
black
23101
I.301/40+x-M6
40
18
15
M6
13
3
27
BN 14274 1804782 revolvin...
1804782
Elesa® I.301+x
Thermoset
black
23201
I.301/50+x-M6
50
21
17
M6
13
3
37
BN 14274 1804790 revolvin...
1804790
Elesa® I.301+x
Thermoset
black
23202
I.301/50+x-M8
50
21
17
M8
13
4
38
BN 14274 1804839 revolvin...
1804839
Elesa® I.301+x
Thermoset
black
23301
I.301/65+x-M8
65
23
19
M8
15
4
75
BN 14274 1804847 revolvin...
1804847
Elesa® I.301+x
Thermoset
black
23302
I.301/65+x-M10
65
23
19
M10
17
5
77
BN 14274 1804855 revolvin...
1804855
Elesa® I.301+x
Thermoset
black
23401
I.301/80+x-M8
80
26
21
M8
15
4
95
BN 14274 1804863 revolvin...
1804863
Elesa® I.301+x
Thermoset
black
23402
I.301/80+x-M10
80
26
21
M10
17
5
98
BN 14274 1804871 revolvin...
1804871
Elesa® I.301+x
Thermoset
black
23501
I.301/90+x-M10
90
28
22
M10
17
5
118
BN 14274 1804898 revolvin...
1804898
Elesa® I.301+x
Thermoset
black
23601
I.301/100+x-M10
102
31
25
M10
17
5
143
BN 14274 1804901 revolvin...
1804901
Elesa® I.301+x
Thermoset
black
23602
I.301/100+x-M12
102
31
25
M12
20
5
160
BN 14274 1804928 revolvin...
1804928
Elesa® I.301+x
Thermoset
black
23701
I.301/115+x-M10
116
29
23
M10
17
5
143
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D