目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14273 - Handles for press-fit assembly on shafts with tolerance h9 (Elesa® I.580 N), black, matte finish
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 14273 Handles for press-fit assembly on shafts with tolerance h9
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_14273/bn_14273.prj},{NB=BN 14273 1804677 handle 24831},{CNSORDERNO=1804677},{BNARTNR=1804677},{BNNORM1=Elesa® I.580 N},{CNSMAT=Thermoplast},{BNMAT=Thermoplast},{BNSURFACE=schwarz matt},{CODE=24831},{DESCRIPTION=I.580/50 N-10},{DIM01=50},{DIM02=21},{DIM03=17},{DIM04=10},{DIM05=35},{WEIGHT=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
D
[mm]
DIM03
d1
[mm]
DIM04
d
[mm]
DIM05
h
[mm]
WEIGHT
Weight
ⁿ/ₐ
BN 14273 1804669 handle 2...
1804669
Elesa® I.580 N
Polypropylene
black, matte finish
24821
I.580/40 N-8
40
18
15
8
28
8
BN 14273 1804677 handle 2...
1804677
Elesa® I.580 N
Polypropylene
black, matte finish
24831
I.580/50 N-10
50
21
17
10
35
10
BN 14273 1804707 handle 2...
1804707
Elesa® I.580 N
Polypropylene
black, matte finish
24846
I.580/65 N-10
65
23
19
10
45
17
BN 14273 1804723 handle 2...
1804723
Elesa® I.580 N
Polypropylene
black, matte finish
24861
I.580/80 N-12
80
26
21
12
50
25
BN 14273 1804731 handle 2...
1804731
Elesa® I.580 N
Polypropylene
black, matte finish
24876
I.580/90 N-16
90
28
22
16
60
32
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D