目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14272 - Handles with threaded stud, steel zinc plated (Elesa® I.280 p), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 14272 Handles with threaded stud, steel zinc plated
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_14272/bn_14272.prj},{NB=BN 14272 1804553 handle 21812},{CNSORDERNO=1804553},{BNARTNR=1804553},{BNNORM1=Elesa® I.280 p},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=21812},{DESCRIPTION=I.280/65 p-M10x30},{DIM01=65},{SIZE=65.000},{DIM02=23},{DIM03=19},{DIM04=M10},{DIM05=30},{WEIGHT=67},{NDM=10.000},{KDM=8.160},{P=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
D
[mm]
DIM03
d1
[mm]
DIM04
d6g
ⁿ/ₐ
DIM05
l
[mm]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 14272 1804510 handle 2...
1804510
Elesa® I.280 p
Thermoset
black
21611
I.280/40 p-M6x16
40
18
15
M6
16
18
BN 14272 1804529 handle 2...
1804529
Elesa® I.280 p
Thermoset
black
21711
I.280/50 p-M8x16
50
21
17
M8
16
38
BN 14272 1804537 handle 2...
1804537
Elesa® I.280 p
Thermoset
black
21712
I.280/50 p-M8x25
50
21
17
M8
25
40
BN 14272 1804545 handle 2...
1804545
Elesa® I.280 p
Thermoset
black
21811
I.280/65 p-M10x16
65
23
19
M10
16
60
BN 14272 1804553 handle 2...
1804553
Elesa® I.280 p
Thermoset
black
21812
I.280/65 p-M10x30
65
23
19
M10
30
67
BN 14272 1804561 handle 2...
1804561
Elesa® I.280 p
Thermoset
black
21911
I.280/80 p-M10x16
80
26
21
M10
16
80
BN 14272 1804588 handle 2...
1804588
Elesa® I.280 p
Thermoset
black
21912
I.280/80 p-M10x30
80
26
21
M10
30
87
BN 14272 1804596 handle 2...
1804596
Elesa® I.280 p
Thermoset
black
22011
I.280/90 p-M12x16
90
28
22
M12
16
113
BN 14272 1804618 handle 2...
1804618
Elesa® I.280 p
Thermoset
black
22012
I.280/90 p-M12x30
90
28
22
M12
30
122
BN 14272 1804626 handle 2...
1804626
Elesa® I.280 p
Thermoset
black
22111
I.280/100 p-M12x16
102
31
25
M12
16
142
BN 14272 1804642 handle 2...
1804642
Elesa® I.280 p
Thermoset
black
22112
I.280/100 p-M12x30
102
31
25
M12
30
150
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D