目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14271 - Handles with tapped blind hole (Elesa® I.280), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 14271 Handles with tapped blind hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_14271/bn_14271.prj},{NB=BN 14271 1804375 handle 21802},{CNSORDERNO=1804375},{BNARTNR=1804375},{BNNORM1= Elesa® I.280},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=21802},{DESCRIPTION=I.280/65-M10},{DIM01=65},{SIZE=65.000},{DIM02=23},{DIM03=19},{DIM04=M10},{DIM05=40},{DIM06=7.5},{WEIGHT=30},{NDM=10.000},{KDM=8.376}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
D
[mm]
DIM03
d1
[mm]
DIM04
d
ⁿ/ₐ
DIM05
l
[mm]
DIM06
l1
ⁿ/ₐ
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 14271 1804278 handle 2...
1804278
Elesa® I.280
Thermoset
black
21501
I.280/28-M5
28
14
11
M5
12
1.5
5
BN 14271 1804316 handle 2...
1804316
Elesa® I.280
Thermoset
black
21601
I.280/40-M6
40
18
15
M6
25
3.5
12
BN 14271 1804324 handle 2...
1804324
Elesa® I.280
Thermoset
black
21602
I.280/40-M8
40
18
15
M8
25
3.5
12
BN 14271 1804332 handle 2...
1804332
Elesa® I.280
Thermoset
black
21701
I.280/50-M6
50
21
17
M6
25
3.5
21
BN 14271 1804340 handle 2...
1804340
Elesa® I.280
Thermoset
black
21702
I.280/50-M8
50
21
17
M8
35
7.5
20
BN 14271 1804367 handle 2...
1804367
Elesa® I.280
Thermoset
black
21801
I.280/65-M8
65
23
19
M8
30
7.5
33
BN 14271 1804375 handle 2...
1804375
Elesa® I.280
Thermoset
black
21802
I.280/65-M10
65
23
19
M10
40
7.5
30
BN 14271 1804383 handle 2...
1804383
Elesa® I.280
Thermoset
black
21803
I.280/65-M12
65
23
19
M12
40
7.5
28
BN 14271 1804391 handle 2...
1804391
Elesa® I.280
Thermoset
black
21901
I.280/80-M10
80
26
21
M10
55
7.0
47
BN 14271 1804421 handle 2...
1804421
Elesa® I.280
Thermoset
black
21902
I.280/80-M12
80
26
21
M12
55
10.0
45
BN 14271 1804448 handle 2...
1804448
Elesa® I.280
Thermoset
black
22001
I.280/90-M10
90
28
22
M10
55
7.0
64
BN 14271 1804456 handle 2...
1804456
Elesa® I.280
Thermoset
black
22002
I.280/90-M12
90
28
22
M12
58
8.0
62
BN 14271 1804464 handle 2...
1804464
Elesa® I.280
Thermoset
black
22101
I.280/100-M12
102
31
25
M12
58
8.0
90
BN 14271 1804472 handle 2...
1804472
Elesa® I.280
Thermoset
black
22102
I.280/100-M14
102
31
25
M14
65
5.0
85
BN 14271 1804502 handle 2...
1804502
Elesa® I.280
Thermoset
black
22201
I.280/115-M12
116
29
23
M12
58
8.0
88
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D