目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14263 - Handles with tapped blind hole (Elesa® I.147), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 14263 Handles with tapped blind hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_14263/bn_14263.prj},{NB=BN 14263 1867229 handle 19901},{CNSORDERNO=1867229},{BNARTNR=1867229},{BNNORM1=Elesa® I.147},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=19901},{DESCRIPTION=I.147/50-M8},{DIM01=47},{DIM02=29},{DIM03=16},{DIM04=M8},{DIM05=28},{DIM06=3.5},{WEIGHT=25},{NDM=8.000},{KDM=6.647}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
D
[mm]
DIM03
d1
[mm]
DIM04
d
ⁿ/ₐ
DIM05
l
[mm]
DIM06
l1
[mm]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 14263 1859749 handle 1...
1859749
Elesa® I.147
Thermoset
black
19801
I.147/40-M6
40
24
14
M6
25
3.0
16
BN 14263 1867105 handle 1...
1867105
Elesa® I.147
Thermoset
black
19802
I.147/40-M8
40
24
14
M8
28
3.5
14
BN 14263 1867229 handle 1...
1867229
Elesa® I.147
Thermoset
black
19901
I.147/50-M8
47
29
16
M8
28
3.5
25
BN 14263 1867288 handle 1...
1867288
Elesa® I.147
Thermoset
black
19902
I.147/50-M10
47
29
16
M10
28
3.5
24
BN 14263 1867385 handle 2...
1867385
Elesa® I.147
Thermoset
black
20001
I.147/60-M10
60
35
19
M10
35
8.0
46
BN 14263 1972294 handle 2...
1972294
Elesa® I.147
Thermoset
black
20002
I.147/60-M12
60
35
19
M12
35
8.0
44
BN 14263 1604376 handle 2...
1604376
Elesa® I.147
Thermoset
black
20101
I.147/75-M14
77
39
22
M14
45
6.0
72
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D