目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14257 - Handles with tapped blind hole (Elesa® I.137), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 14257 Handles with tapped blind hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_14257/bn_14257.prj},{NB=BN 14257 1984373 handle 19301},{CNSORDERNO=1984373},{BNARTNR=1984373},{BNNORM1=Elesa® I.137},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=19301},{DESCRIPTION=I.137/70-M8},{DIM01=69},{DIM02=29},{DIM03=14},{DIM04=M8},{DIM05=45},{DIM06=10},{WEIGHT=37},{NDM=8.000},{KDM=6.647},{SIZE=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
D
[mm]
DIM03
d1
[mm]
DIM04
d
ⁿ/ₐ
DIM05
l
[mm]
DIM06
l1
[mm]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 14257 1984373 handle 1...
1984373
Elesa® I.137
Thermoset
black
19301
I.137/70-M8
69
29
14
M8
45
10
37
BN 14257 1534580 handle 1...
1534580
Elesa® I.137
Thermoset
black
19302
I.137/70-M10
69
29
14
M10
45
15
35
BN 14257 1984489 handle 1...
1984489
Elesa® I.137
Thermoset
black
19401
I.137/80-M12
79
35
17
M12
55
12
60
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D