目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14255 - Handles with tapped blind hole (Elesa® P.131), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 14255 Handles with tapped blind hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_14255/bn_14255.prj},{NB=BN 14255 1984330 handle 46401},{CNSORDERNO=1984330},{BNARTNR=1984330},{BNNORM1=Elesa® P.131},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=46401},{DESCRIPTION=P.131/35-M8},{DIM01=34},{DIM02=27},{DIM03=19},{DIM04=M8},{DIM05=15},{DIM06=3.5},{WEIGHT=16},{NDM=8.000},{KDM=6.647},{SIZE=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
d
ⁿ/ₐ
DIM05
l
[mm]
DIM06
l1
ⁿ/ₐ
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 14255 1984330 handle 4...
1984330
Elesa® P.131
Thermoset
black
46401
P.131/35-M8
34
27
19
M8
15
3.5
16
BN 14255 1984349 handle 4...
1984349
Elesa® P.131
Thermoset
black
46501
P.131/45-M10
44
34
24
M10
20
4.0
36
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D