目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14254 - Handles with brass boss, tapped blind hole (Elesa® I.307), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 14254 Handles with brass boss, tapped blind hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_14254/bn_14254.prj},{NB=BN 14254 1634089 handle 23901},{CNSORDERNO=1634089},{BNARTNR=1634089},{BNNORM1=Elesa® I.307},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=23901},{DESCRIPTION=I.307/25 B-M6},{DIM01=26},{DIM02=20},{DIM03=10},{DIM04=M6},{DIM05=16},{WEIGHT=12},{NDM=6.000},{KDM=4.917}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
D
[mm]
DIM03
d1
[mm]
DIM04
d6H
ⁿ/ₐ
DIM05
l
[mm]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 14254 1634070 handle 2...
1634070
Elesa® I.307
Thermoset
black
23801
I.307/20 B-M5
20
15
7
M5
12
6
BN 14254 1634089 handle 2...
1634089
Elesa® I.307
Thermoset
black
23901
I.307/25 B-M6
26
20
10
M6
16
12
BN 14254 1634097 handle 2...
1634097
Elesa® I.307
Thermoset
black
23902
I.307/25 B-M8
26
20
10
M8
15
14
BN 14254 1984322 handle 2...
1984322
Elesa® I.307
Thermoset
black
24001
I.307/30 B-M10
32
25
13
M10
17
25
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D