目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14233 - Handles with brass boss, tapped blind hole (Elesa® L.652), deep black RAL 9005
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.40 T-Handles
BN 14233, BN 14234 Handles with brass boss, tapped blind hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_40/bn_14233_14234/bn_14233.prj},{NB=BN 14233 1296973 handle 32446},{CNSORDERNO=1296973},{BNARTNR=1296973},{BNNORM1=Elesa® L.652},{CNSMAT=Thermoplast mit Glasfasern verstärkt},{BNMAT=Thermoplast mit Glasfasern verstärkt},{BNSURFACE=tiefschwarz RAL 9005},{CODE=32446},{DESCRIPTION=L.652/67 B-M8-NERO},{DIM01=67},{DIM02=16.5x16.5},{S=16.500},{S1=20.000},{DIM03=37},{DIM04=25.0},{DIM05=16},{DIM06=-},{L2=0.000},{DIM07=-},{D2=11.000},{DH9=0.000},{DIM09=M8},{DIM08=-},{TYP=1},{NDM=8.000},{KDM=6.647},{DIM10=20},{DIM11=4500},{WEIGHT=37},{R1=281.565},{R2=26.700},{R3=2.500},{R4=6.500},{R5=225.700},{R6=3.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
S
[mm]
DIM03
H
[mm]
DIM04
h1
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
d2
[mm]
DIM09
d6H
ⁿ/ₐ
DIM08
dH9
[mm]
DIM10
h
[mm]
DIM11
F
[N]
WEIGHT
Weight
[g]
BN 14233 1296639 handle 3...
1296639
Elesa® L.652
Technopolymer, glass-fibe...
deep black RAL 9005
32421
L.652/40 B-6-NERO
40
13x13
30
20.0
13
23
9
-
6
18
2500
16
BN 14233 1296892 handle 3...
1296892
Elesa® L.652
Technopolymer, glass-fibe...
deep black RAL 9005
32426
L.652/40 B-M6-NERO
40
13x13
30
20.0
13
-
-
M6
-
16
2500
16
BN 14233 1296906 handle 3...
1296906
Elesa® L.652
Technopolymer, glass-fibe...
deep black RAL 9005
32431
L.652/55 B-6-NERO
55
15x15
33
22.0
14
27
10
-
6
18
3300
27
BN 14233 1296914 handle 3...
1296914
Elesa® L.652
Technopolymer, glass-fibe...
deep black RAL 9005
32436
L.652/55 B-M6-NERO
55
15x15
33
22.0
14
-
-
M6
-
18
3300
27
BN 14233 1296922 handle 3...
1296922
Elesa® L.652
Technopolymer, glass-fibe...
deep black RAL 9005
32441
L.652/67 B-6-NERO
67
16.5x16.5
37
25.0
16
30
11
-
6
20
4500
38
BN 14233 1296965 handle 3...
1296965
Elesa® L.652
Technopolymer, glass-fibe...
deep black RAL 9005
32443
L.652/67 B-8-NERO
67
16.5x16.5
37
25.0
16
30
11
-
8
20
4500
36
BN 14233 1296973 handle 3...
1296973
Elesa® L.652
Technopolymer, glass-fibe...
deep black RAL 9005
32446
L.652/67 B-M8-NERO
67
16.5x16.5
37
25.0
16
-
-
M8
-
20
4500
37
BN 14233 1296981 handle 3...
1296981
Elesa® L.652
Technopolymer, glass-fibe...
deep black RAL 9005
32451
L.652/80 B-6-NERO
80
20x20
41
26.0
20
33
13
-
6
25
7000
58
BN 14233 1297007 handle 3...
1297007
Elesa® L.652
Technopolymer, glass-fibe...
deep black RAL 9005
32453
L.652/80 B-8-NERO
80
20x20
41
26.0
20
33
13
-
8
25
7000
52
BN 14233 1297015 handle 3...
1297015
Elesa® L.652
Technopolymer, glass-fibe...
deep black RAL 9005
32456
L.652/80 B-M8-NERO
80
20x20
41
26.0
20
-
-
M8
-
25
7000
50
BN 14233 1297023 handle 3...
1297023
Elesa® L.652
Technopolymer, glass-fibe...
deep black RAL 9005
32458
L.652/80 B-M10-NERO
80
20x20
41
26.0
20
-
-
M10
-
25
7000
56
BN 14233 3204013 handle 3...
3204013
Elesa® L.652
Technopolymer, glass-fibe...
deep black RAL 9005
32471
L.652/95 B-6-NERO
94
21x21
46
28.5
21
33
13
-
6
25
8000
74
BN 14233 3204014 handle 3...
3204014
Elesa® L.652
Technopolymer, glass-fibe...
deep black RAL 9005
32478
L.652/95 B-M10-NERO
94
21x21
46
28.5
21
-
-
M10
-
25
8000
70
BN 14233 3204015 handle 3...
3204015
Elesa® L.652
Technopolymer, glass-fibe...
deep black RAL 9005
32480
L.652/95 B-M12-NERO
94
21x21
46
28.5
21
-
-
M12
-
18
8000
66
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D