카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14212 - Fluted grip knobs with brass boss and tapped through-hole (Elesa® BT.FP), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 14212 Fluted grip knobs with brass boss and tapped through-hole
Powered by
CAD모델 선택
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_14212/bn_14212.prj},{NB=BN 14212 9647 fluted grip knob 6636},{CNSORDERNO=9647},{BNARTNR=9647},{BNNORM1=Elesa® BT.FP},{CNSMAT=Thermoplast},{BNMAT=Thermoplast},{BNSURFACE=schwarz},{CODE=6636},{DESCRIPTION=BT.25 FP-M8},{DIM01=25},{DIM02=19.0},{DIM03=16.0},{DIM04=15},{DIM05=9},{DIM06=8.0},{DIM07=M8},{DIM08=14},{WEIGHT=10},{NDM=8.000},{KDM=6.647}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d1
[mm]
DIM04
d2
[mm]
DIM05
d3
[mm]
DIM06
l2
[mm]
DIM07
d6H
ⁿ/ₐ
DIM08
h
[mm]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 14212 25807 fluted gri...
25807
Elesa® BT.FP
Thermoplastic
black
6331
BT.16 FP-M4
16
13.0
11.0
9
5
5.0
M4
10
3
BN 14212 7232 fluted grip...
7232
Elesa® BT.FP
Thermoplastic
black
6336
BT.16 FP-M5
16
13.0
11.0
9
6
5.0
M5
10
4
BN 14212 3536 fluted grip...
3536
Elesa® BT.FP
Thermoplastic
black
6531
BT.20 FP-M6
20
16.0
11.5
11
7
6.0
M6
12
6
BN 14212 8362 fluted grip...
8362
Elesa® BT.FP
Thermoplastic
black
6631
BT.25 FP-M6
25
19.0
16.0
15
7
8.0
M6
14
8
BN 14212 9647 fluted grip...
9647
Elesa® BT.FP
Thermoplastic
black
6636
BT.25 FP-M8
25
19.0
16.0
15
9
8.0
M8
14
10
BN 14212 41199 fluted gri...
41199
Elesa® BT.FP
Thermoplastic
black
6730
BT.32 FP-M6
32
22.0
17.0
21
7
9.0
M6
16
17
BN 14212 21619 fluted gri...
21619
Elesa® BT.FP
Thermoplastic
black
6731
BT.32 FP-M8
32
22.0
17.0
21
10
9.0
M8
16
15
BN 14212 25464 fluted gri...
25464
Elesa® BT.FP
Thermoplastic
black
6732
BT.32 FP-M10
32
22.0
17.0
21
11
9.0
M10
16
12
BN 14212 20500 fluted gri...
20500
Elesa® BT.FP
Thermoplastic
black
6803
BT.40 FP-M10
40
27.0
19.0
25
14
13.0
M10
20
23
BN 14212 25146 fluted gri...
25146
Elesa® BT.FP
Thermoplastic
black
6850
BT.50 FP-M10
50
28.5
22.0
31
14
13.5
M10
20
29
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D