目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14112 - Handkurbeln mit drehbarem Griff, Stahlnabe brüniert (Elesa® MT.), black, with blind hole tolerance H9
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.50 Handwheels and crank handles
BN 14112, BN 14113 Crank handles with revolving handle and black-oxide steel hub
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_50/bn_14112_14113/bn_14112.prj},{NB=BN 14112 1384341 crank handle 44291},{CNSORDERNO=1384341},{BNARTNR=1384341},{BNNORM1=Elesa® MT.},{CNSMAT=Thermoplast mit Glasfasern verstärkt},{BNMAT=Thermoplast mit Glasfasern verstärkt},{BNSURFACE=schwarz},{CODE=44291},{DESCRIPTION=MT.100},{DIM01=100},{DIM02=128},{DIM03=34},{DIM04=24},{DIM05=21},{DIM06=30},{DIM07=10},{DIM08=40},{DIM09=15},{DIM10=96},{DIM11=-},{DIM12=8},{DIM13=37},{DIM14=28},{DIM15=65},{DIM16=M8},{DIM17=200},{DIM18=27},{WEIGHT=240},{MA=8},{MB=6.466},{TYP=2},{DH7=0.000},{DH9=8.000},{H=28.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
L
[mm]
DIM03
D
[mm]
DIM04
d1
[mm]
DIM05
d3
[mm]
DIM06
l
[mm]
DIM07
l1
[mm]
DIM08
l3
[mm]
DIM09
H1
[mm]
DIM10
H2
[mm]
DIM11
dH7
[mm]
DIM12
dH9
[mm]
DIM13
l2
[mm]
DIM14
h
[mm]
DIM15
H
[mm]
DIM16
m
ⁿ/ₐ
DIM17
C
[Nm]
DIM18
L
[J]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 14112 1383086 crank ha...
1383086
Elesa® MT.
Thermoplastic reinforced ...
black
44091
MT.64
64
86
27
18
16
23
10
33
10
63
-
6
29
18
40
M6
120
11
100
BN 14112 1383256 crank ha...
1383256
Elesa® MT.
Thermoplastic reinforced ...
black
44191
MT.80
80
105
30
22
17
26
10
36
13
76
-
6
32
26
50
M6
180
15
145
BN 14112 1384341 crank ha...
1384341
Elesa® MT.
Thermoplastic reinforced ...
black
44291
MT.100
100
128
34
24
21
30
10
40
15
96
-
8
37
28
65
M8
200
27
240
BN 14112 1384570 crank ha...
1384570
Elesa® MT.
Thermoplastic reinforced ...
black
44391
MT.130
130
162
40
28
25
35
14
49
20
115
-
10
44
30
80
M8
350
45
345
BN 14112 1070711 crank ha...
1070711
Elesa® MT.
Thermoplastic reinforced ...
black
44491
MT.160
160
198
45
34
27
40
15
55
23
130
-
10
49
30
90
M10
450
55
495
BN 14112 1070746 crank ha...
1070746
Elesa® MT.
Thermoplastic reinforced ...
black
44601
MT.210
212
252
50
40
31
45
15
60
26
136
-
12
53
30
90
M10
950
80
705
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D