您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14110 - Balanced crank handles with revolving handle and black-oxide steel hub (Elesa® ME.), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.50 Handwheels and crank handles
BN 14110 Balanced crank handles with revolving handle and black-oxide steel hub
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_50/bn_14110/bn_14110.prj},{NB=BN 14110 1539507 balanced crank handle 38101},{CNSORDERNO=1539507},{BNARTNR=1539507},{BNNORM1=Elesa® ME.},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=38101},{DESCRIPTION=ME.80},{DIM01=80},{DIM02=26},{DIM03=20},{DIM04=24},{DIM05=20},{DIM06=14},{DIM07=15},{DIM08=1.5},{DIM09=10},{DIM10=16.0},{DIM11=40},{DIM12=M6},{DIM13=30},{WEIGHT=103},{MA=6},{MB=4.773}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
l
[mm]
DIM03
l1
[mm]
DIM04
l2
[mm]
DIM05
l3
[mm]
DIM06
d1
[mm]
DIM07
d2
[mm]
DIM08
h1
[mm]
DIM09
dH7
[mm]
DIM10
H
[mm]
DIM11
H
[mm]
DIM12
m
ⁿ/ₐ
DIM13
R
[mm]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 14110 1539485 balanced...
1539485
Elesa® ME.
Thermoset
black
38001
ME.65
65
23
18
22
19
13
14
1.5
8
13.0
40
M6
23
90
BN 14110 1539507 balanced...
1539507
Elesa® ME.
Thermoset
black
38101
ME.80
80
26
20
24
20
14
15
1.5
10
16.0
40
M6
30
103
BN 14110 1539523 balanced...
1539523
Elesa® ME.
Thermoset
black
38201
ME.95
94
29
22
26
22
14
15
1.5
10
19.0
50
M8
36
132
BN 14110 1539558 balanced...
1539558
Elesa® ME.
Thermoset
black
38301
ME.110
110
34
24
28
22
18
19
1.5
12
17.5
65
M10
44
220
BN 14110 1539566 balanced...
1539566
Elesa® ME.
Thermoset
black
38401
ME.140
140
37
26
30
24
18
19
1.5
12
17.5
80
M10
57
336
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D