目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14039 - Solid handwheels with revolving handle, ring matte anodized aluminum, hub stainless steel undrilled (Elesa® VDN.FP+I-SST), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.50 Handwheels and crank handles
BN 14039 Solid handwheels with revolving handle, ring matte anodized aluminum, hub stainless steel undrilled
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_50/bn_14039/bn_14039.prj},{NB=BN 14039 3843257 solid handwheel 73715},{CNSORDERNO=3843257},{BNARTNR=3843257},{BNNORM1=Elesa® VDN.FP+I-SST},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=73715},{DESCRIPTION=VDN.100 FP+I-SST},{VERS=1.000},{DIM01=100},{DIM02=46},{DIM03=21},{DIM04=24},{DIM05=22.0},{DIM06=35},{DIM07=54},{DIM08=39},{DIM09=33.5},{DIM10=12},{DIM11=-},{DIM111=0.000},{DIM12=50},{DIM13=M6},{DIM14=39},{DIM15=16},{DIM16=13},{DIM17=15.3},{DIM18=5},{DIM19=150},{DIM20=6},{WEIGHT=361},{MA=6.000},{MB=4.773},{D3=35.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
B
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
d4
[mm]
DIM08
d5
[mm]
DIM09
l
[mm]
DIM10
l2
[mm]
DIM12
H
[mm]
DIM13
m
ⁿ/ₐ
DIM14
R
[mm]
DIM15
dŽ
[mm]
DIM16
dŽŽ
[mm]
DIM17
t
[mm]
DIM18
b
[mm]
DIM19
C
[Nm]
DIM20
l
[J]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 14039 3843257 solid ha...
3843257
Elesa® VDN.FP+I-SST
Thermoset
black
73715
100
46
21
24
22.0
35
54
39
33.5
12
50
M6
39
16
13
15.3
5
150
6
361
BN 14039 3843258 solid ha...
3843258
Elesa® VDN.FP+I-SST
Thermoset
black
73725
125
57
28
32
26.5
44
70
46
38.0
15
65
M8
50
20
16
18.3
5
300
8
568
BN 14039 3843259 solid ha...
3843259
Elesa® VDN.FP+I-SST
Thermoset
black
73735
150
61
30
32
26.5
50
80
48
38.0
15
65
M8
62
20
16
18.3
5
400
14
737
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D