카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 13406 - Star knobs nodular cast iron, deburred and sandblasted (DIN 6335 E), plain, DIN 6335 E with tapped blind hole
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.50 Cross knobs
BN 13404, BN 13405, BN 13406 Star knobs nodular cast iron, deburred and sandblasted
Powered by
CAD모델 선택
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_50/bn_13404_13405_13406/bn_13406.prj},{NB=BN 13406 1023276 star knob E 40},{CNSORDERNO=1023276},{BNARTNR=1023276},{BNNORM1=DIN 6335 E},{CNSMAT=Grauguss GG 20},{BNMAT=Grauguss GG 20},{BNSURFACE=blank DIN 6335 E mit Sacklochgewinde},{D1=40},{D2=14},{D3=21},{D5=8},{DK=6.647},{P=1.250},{H2=25},{H3=14},{R1=60},{R2=3.0},{R3=2.0},{R4=14.5},{T1=15},{T3=2.000},{T4=12.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Outer diameter
[mm]
D2
Diameter bottom
[mm]
D3
Diameter central part
[mm]
D5
Nominal thread 6H
[mm]
DK
Thread core diameter
[mm]
P
Pitch
[mm]
H2
Height form B
[mm]
H3
Height bottom up to grips
[mm]
R1
Orb diameter
[mm]
R2
Fillet
[mm]
R3
Fillet
[mm]
R4
Fillet between grips ~
[mm]
BN 13406 1023241 star kno...
1023241
DIN 6335 E
Cast iron GG 20
plain with DIN 6335 E thr...
32
12
18
6
4.917
1.000
20
10
50
2.5
2.0
13.0
BN 13406 1023276 star kno...
1023276
DIN 6335 E
Cast iron GG 20
plain with DIN 6335 E thr...
40
14
21
8
6.647
1.250
25
14
60
3.0
2.0
14.5
BN 13406 1023284 star kno...
1023284
DIN 6335 E
Cast iron GG 20
plain with DIN 6335 E thr...
50
18
25
10
8.376
1.500
32
20
70
4.0
2.5
16.0
BN 13406 1023292 star kno...
1023292
DIN 6335 E
Cast iron GG 20
plain with DIN 6335 E thr...
63
20
32
12
10.106
1.750
40
25
80
5.0
3.0
21.0
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D