카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 13404 - Star knobs nodular cast iron, deburred and sandblasted (DIN 6335 C), plain, DIN 6335 C with reamed blind hole
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.50 Cross knobs
BN 13404, BN 13405, BN 13406 Star knobs nodular cast iron, deburred and sandblasted
Powered by
CAD모델 선택
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_50/bn_13404_13405_13406/bn_13404.prj},{NB=BN 13404 1023144 star knob C 50},{CNSORDERNO=1023144},{BNARTNR=1023144},{BNNORM1=DIN 6335 C},{CNSMAT=Grauguss GG 20},{BNMAT=Grauguss GG 20},{BNSURFACE=blank DIN 6335 C mit glattem Sackloch},{D1=50.000},{D2=18.000},{D3=25.000},{D4=10.000},{D7=2.800},{E=8.000},{H2=32.000},{H3=20.000},{R1=70.000},{R2=4.000},{R3=2.500},{R4=16.000},{T1=18.000},{T2=18.000},{T3=2.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Outer diameter
[mm]
D2
Diameter bottom
[mm]
D3
Diameter central part
[mm]
D4
Drill diameter H7
[mm]
E
Height pin-drill
[mm]
H2
Height form B
[mm]
H3
Height bottom up to grips
[mm]
R1
Orb diameter
[mm]
R2
Fillet
[mm]
R3
Fillet
[mm]
R4
Fillet between grips ~
[mm]
T1
Depth center drill C
[mm]
T3
Depth pre-drilling for pin
[mm]
BN 13404 1023101 star kno...
1023101
DIN 6335 C
Cast iron GG 20
plain DIN 6335 C with rea...
32.000
12.000
18.000
6.000
6.000
20.000
10.000
50.000
2.500
2.000
13.000
12.000
2.000
BN 13404 1023128 star kno...
1023128
DIN 6335 C
Cast iron GG 20
plain DIN 6335 C with rea...
40.000
14.000
21.000
8.000
7.000
25.000
14.000
60.000
3.000
2.000
14.500
15.000
2.000
BN 13404 1023144 star kno...
1023144
DIN 6335 C
Cast iron GG 20
plain DIN 6335 C with rea...
50.000
18.000
25.000
10.000
8.000
32.000
20.000
70.000
4.000
2.500
16.000
18.000
2.000
BN 13404 1023152 star kno...
1023152
DIN 6335 C
Cast iron GG 20
plain DIN 6335 C with rea...
63.000
20.000
32.000
12.000
10.000
40.000
25.000
80.000
5.000
3.000
21.000
22.000
3.000
BN 13404 1023160 star kno...
1023160
DIN 6335 C
Cast iron GG 20
plain DIN 6335 C with rea...
80.000
25.000
40.000
16.000
12.000
50.000
30.000
100.000
6.000
4.000
25.000
28.000
3.000
BN 13404 1023179 star kno...
1023179
DIN 6335 C
Cast iron GG 20
plain DIN 6335 C with rea...
100.000
32.000
48.000
20.000
14.000
63.000
38.000
120.000
8.000
5.000
28.000
36.000
4.000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D