目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1205 - Self-cutting threaded inserts for thermoplastics (Ensat® 305), brass, plain
Bossard Catalog
02 Specific Fastening Technologies
02.300 Threaded inserts
02.300.200 Threaded inserts for plastic materials
02.300.200.30 Threaded inserts self-cutting
BN 1205 Self-cutting threaded inserts for plastics
Powered by
CAD模型選擇
{bossard/02/02_300/02_300_200/02_300_200_30/bn_1205/bn_1205.prj},{NB=BN 1205 1415514 self cutting threaded insert M4x8},{CNSORDERNO=1415514},{BNARTNR=1415514},{BNNORM1=Ensat® 305},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=blank},{GEW=M4},{D=4.000},{P=0.700},{L=8.000},{D2=6.500},{P1=0.750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
D
Nominal thread diameter
[mm]
P
Pitch
[mm]
D1
Core thread diameter
[mm]
L
Overall height
[mm]
D2
Diameter
[mm]
P1
Pitch
[mm]
BN 1205 1417967 self cutt...
1417967
Ensat® 305
Brass
plain
M3
3.000
0.500
2.459
6.000
5.000
0.500
BN 1205 1415514 self cutt...
1415514
Ensat® 305
Brass
plain
M4
4.000
0.700
3.242
8.000
6.500
0.750
BN 1205 1415522 self cutt...
1415522
Ensat® 305
Brass
plain
M5
5.000
0.800
4.134
10.000
8.000
1.000
BN 1205 1415530 self cutt...
1415530
Ensat® 305
Brass
plain
M6
6.000
1.000
4.917
14.000
10.000
1.500
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D