카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 10904 - Knurled nuts high type (DIN 466), A1
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 10904 Knurled nuts high type
Powered by
CAD모델 선택
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_10904/bn_10904.prj},{NB=BN 10904 1575082 knurled nut high type M5},{CNSORDERNO=1575082},{BNARTNR=1575082},{BNNORM1=DIN 466},{CNSMAT=INOX A1},{BNMAT=INOX A1},{BNSURFACE=},{D=5.000},{P=0.800},{C=0.400},{DK=20.000},{DW=10.000},{M=11.500},{M1=4.000},{R=1.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
P
Pitch
[mm]
C
Phase depth for head
[mm]
DK
Head diameter
[mm]
DW
Diameter of the bearing face max.
[mm]
M
Overall height max.
[mm]
M1
max.
[mm]
R
Head radius
[mm]
BN 10904 1575066 knurled ...
1575066
DIN 466
INOX A1
3.000
0.500
0.300
12.000
6.000
7.500
2.500
0.500
BN 10904 1575074 knurled ...
1575074
DIN 466
INOX A1
4.000
0.700
0.400
16.000
8.000
9.500
3.500
0.500
BN 10904 1575082 knurled ...
1575082
DIN 466
INOX A1
5.000
0.800
0.400
20.000
10.000
11.500
4.000
1.000
BN 10904 1575112 knurled ...
1575112
DIN 466
INOX A1
6.000
1.000
0.500
24.000
12.000
15.000
5.000
1.000
BN 10904 1575120 knurled ...
1575120
DIN 466
INOX A1
8.000
1.250
0.600
30.000
16.000
18.000
6.000
2.000
BN 10904 1575139 knurled ...
1575139
DIN 466
INOX A1
10.000
1.500
0.800
36.000
20.000
23.000
8.000
2.000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D